SKF Speedi-Sleeve (99147)

SKF Speedi-Sleeve 99147

Product Details:

Manufacturer part number: 99147

Brand: SKF

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Shaft diameter: 38 mm

External collar: 45.24 mm

Impact depth: 24.99 mm

Customs tariff weight: 0.037 kg

Sleeve length: 16.99 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99147

Part Number
99147
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter
(mm)
External collar
(mm)
Impact depth
(mm)
Customs tariff weight
(kg)
Sleeve length
(mm)
Running surface length
(mm)
Shaft diameter max.
(mm)
Shaft diameter min.
(mm)
1 5 Days 3845.2424.990.03716.99133837.85

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Thickness s(mm) 0.28 Customs tariff weight Pro 1
Customs tariff article number 84842000 Customs tariff country of origin DE

This page is SKF Speedi-Sleeve, part number 99147.
You can find the detail information about specifications and dimensions on part number 99147.

Variation of this product

Part Number
99128
99196
99212
99254
99276
99354
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft diameter
(mm)
External collar
(mm)
Impact depth
(mm)
Customs tariff weight
(kg)
Sleeve length
(mm)
Running surface length
(mm)
Shaft diameter max.
(mm)
Shaft diameter min.
(mm)

-

1 5 Days 3238.117.480.02611.13832.0831.93

-

1 5 Days 50.015724.990.05816.971450.0649.91

-

1 5 Days 53.9861.5234.930.06823.8319.8454.153.95

-

1 5 Days 6572.3934.930.08222.9919.9965.0764.92

-

1 5 Days 7079.3831.750.1992419.9970.0869.93

-

1 5 Days 89.99101.644.450.16427.9923.0190.0789.92

Tech Support