Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0167423700000 |
0167426050030 |
0167426480000 |
0192625310030 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Pressure point a (mm) | Bearing clearance identifier | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,100.40 € | 1 | 5 Days | 180 | 320 | 52 | 435000 | 3600 | 680000 | 231 | 4 | 18.9 | 36 | 269 | 175 | CN | 19.494 | QJ236-N2-MPA | |||
- | 328.22 € | 1 | 5 Days | 75 | 160 | 37 | 212000 | 7000 | 204000 | 104.3 | 2.1 | 10.5 | 15 | 131 | 82 | C3 | 3.8 | - | ||
754.26 € | 1 | 5 Days | 100 | 215 | 47 | 325000 | 5600 | 365000 | 138.9 | 3 | 16.3 | 20 | 176.6 | 110 | CN | 8.7 | QJ320-N2-MPA | |||
- | 2,259.86 € | 1 | 5 Days | 140 | 300 | 62 | 475000 | 4300 | 655000 | 197 | 4 | 19.7 | 28 | 243 | 154 | C3 | 23.2 | - |
Loading...
Load Direction | Radial | Number of Bearing Ring Rows | Single Row | Product type | Four-point contact bearing |
---|---|---|---|---|---|
Pressure angle alpha °(°) | 35 | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — item number | 84821090 | Number of retaining grooves | 2 | Cage designation | Solid brass cage |
Marking cover / seal | None | Model series | QJ.. | Customs tariff — country of origin | DE |
Cage material | Brass | Customs tariff — weight unit | kg |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension D1(mm)
Pressure point a(mm)
Bearing clearance identifier
Customs tariff — weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes