• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SKF Pillow Block Unit, Plastic, Long Base, Type SYK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SYK 504
SYK 505
SYK 506
SYK 508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)
Shaft diameter max.
(mm)

8.45 €

1 5 Days 200.10564.596163212.51262133.317.51020

10.49 €

1 5 Days 250.1271105163212.51343236.517.51025

12.39 €

1 5 Days 300.1982.5121194014.51592542.921.51230

14.72 €

1 5 Days 400.27699.5136194814.51763049.221.51240

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Resin Customs tariff goods number 84839020
Number of fixing holes 2 Customs tariff weight unit kg Model Semi-circular with long base
Model series SYK.. Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support