SKF Y-Tech Pillow Block Unit with Long Base, Composite Material, Grub Screw Fixing, and Multiple Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYK 30 TR

Part Number
SYK 30 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Shaft Bore Dia. d(mm) 30 Unit Body Material Resin
Basic Load Rating, Dynamic Rating(N) 19500 Basic Load Rating, Static Rating(N) 11200 Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 1 Customs tariff weight(kg) 0.491
Unit height H(mm) 82.5 Customs tariff weight unit kg Center hole distance J(mm) 121
Unit code SYK 506 S1(mm) 22.2 H2(mm) 19.5
Unit width A(mm) 21.5 Hole shape tapered N1(mm) 14.5
Unit length L(mm) 159 A1(mm) 25 Base height to shaft center H1/L1(mm) 42.9
Model tapered Bearing code YAR 206-2RF Model series SYK..TR
Protection cap ECY 206 B(mm) 38.1 Width/diameter of fixing hole N(mm) 21.5
G(mm) 12 Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

This page is SKF Y-Tech Pillow Block Unit with Long Base, Composite Material, Grub Screw Fixing, and Multiple Seal, part number SYK 30 TR.
You can find the detail information about specifications and dimensions on part number SYK 30 TR.

Tech Support