• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SKF Concentra Pillow Block Unit for Roller Bearings, Locating Bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SYNT 40 F
SYNT 50 F
SYNT 55 F
SYNT 60 F
SYNT 60 FTS
SYNT 65 F
SYNT 75 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)
Speed limit in rpm Fatigue limit load Pu
(kN)

215.68 €

1 5 Days 4096500900003.90311417022208 E96.515152056022208 EECY 20865201238009.8

281.06 €

1 5 Days 501040001080005.813121022210 E10418182557022210 EECY 210652416330011.8

474.30 €

1 5 Days 551250001370006.13613725522211 E12518182557022211 EECY 211652416310013.7

506.88 €

1 5 Days 601560001660007.715123022212 E15618182758022212 EECY 212712416290018.6

359.69 €

1 5 Days 601560001660007.815123022212 E15618182758022212 EECY 212712416410018.6

630.03 €

1 5 Days 651930002160008.83215823022213 E19318182808022213 EECY 213712416270024

850.90 €

1 5 Days 7521200024000011.60618026022215 E21222223209522215 EECY 215712820250026.5

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Version Locating bearing
Customs tariff goods number 84832000 Method of fixing Stepped sleeve Number of fixing holes 2
Customs tariff weight unit kg Hole shape cylindrical Model cylindrical
Model series SYNT.. Relubrication possible yes/no yes Customs tariff weight per 1
Customs tariff country of origin DE Thread 1/8-27 NPSF thread Lubrication hole Q 1/8-27 NPSF thread

Tech Support