SKF Pillow Block Unit, Gray Cast Iron, Short Base, Type SYF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SYF 504
SYF 505
SYF 506
SYF 507
SYF 508
SYF 509
SYF 510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Thread Shaft diameter max.
(mm)

15.55 €

1 5 Days 200.29864.550.832652133.3M820

18.88 €

1 5 Days 250.3627050.836702236.5M1025

23.66 €

1 5 Days 300.6788276.240982542.9M1030

26.74 €

1 5 Days 350.8849382.6451032747.6M1035

31.00 €

1 5 Days 401.0729988.9481163049.2M1240

35.26 €

1 5 Days 451.28107.595.3481203254M1245

39.45 €

1 5 Days 501.711114101.6541353457.2M1650

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84839020
Number of fixing holes 2 Customs tariff weight unit kg Model Semi-circular with short base
Model series SYF.. Relubrication possible yes/no yes Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support