Manufacturer part number: TU 30 FM
Brand: SKF
Price: 53.18 €
Delivery time: 5 Days
Shaft Bore Dia. d: 30 mm
Basic Load Rating, Dynamic Rating: 19500 N
Basic Load Rating, Static Rating: 11200 N
Customs tariff weight: 1.24 kg
Unit height H: 104 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TU 30 FM
Part Number
|
---|
TU 30 FM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Unit code | S1 (mm) | N1 (mm) | Unit length L (mm) | Bearing code | Protection cap | B (mm) | T (mm) | B1 (mm) | L3 (mm) | N2 (mm) | A2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.18 € | 1 | 5 Days | 30 | 19500 | 11200 | 1.24 | 104 | TU 506 M | 26.7 | 16 | 114 | YET 206 | ECY 206 | 23.8 | 56 | 35.7 | 57 | 37 | 28 |
Loading...
Bearing Unit, Type | Take-Up Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 1 | Customs tariff weight unit | kg |
Unit width A(mm) | 37 | Hole shape | cylindrical | A1(mm) | 13.5 |
Base height to shaft center H1/L1(mm) | 89 | Model | Fixed using through hole | Model series | TU..FM |
Width/diameter of fixing hole N(mm) | 22 | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | H1(mm) | 89 |
This page is SKF Y-Take-Up Units, Gray Cast Iron with Eccentric Locking Collar Fixing, part number TU 30 FM.
You can find the detail information about specifications and dimensions on part number TU 30 FM.
Configure
Part Number |
---|
TU 35 FM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Unit code | S1 (mm) | N1 (mm) | Unit length L (mm) | Bearing code | Protection cap | B (mm) | T (mm) | B1 (mm) | L3 (mm) | N2 (mm) | A2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.98 € | 1 | 5 Days | 35 | 25500 | 15300 | 1.518 | 103 | TU 507 M | 29.4 | 17 | 129 | YET 207 | ECY 207 | 25.4 | 64 | 38.9 | 64 | 38 | 30 |