Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SNL 216 |
SNL 217 |
SNL 218 |
SNL 505 |
SNL 506-605 |
SNL 516-613 |
SNL 517 |
SNL 518-615 |
SNL 519-616 |
SNL 520-617 |
SNL 522-619 |
SNL 524-620 |
SNL 526 |
SNL 528 |
SNL 530 |
SNL 532 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Hole shape | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Model series | Width/diameter of fixing hole N (mm) | Bearing, locating ring, seal basic shape | Bearing seat Ca (mm) | End cover | suitable bearings | g3 (mm) | Screw size for mounting hole G | Shaft diameter max. (mm) | Unit base height H2 (mm) | Eye Bolt in Accordance with DIN 580 | Bearing seat Da (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.54 € | 1 | 5 Days | 80 | 8.95 | 177 | 260 | 120 | cylindrical | 28 | 315 | 90 | 95 | SNL 2.. | 22 | 2216 ETN9; FRB 12.5/140; TSN 216|C 2216; FRB 12.5/140; TSN 216|22216 E; FRB 12.5/140; TSN 216|1216; FRB 16/140; TSN 216|BS2-2216-2CS; FRB 9/140; TSN 216 | 58 | ASNH 216 | 2216 ETN9|C 2216|22216 E|1216|BS2-2216-2CS | - | M20 | 80 | 32 | - | 140 | ||
183.21 € | 1 | 5 Days | 85 | 9.584 | 183 | 260 | 125 | cylindrical | 28 | 320 | 90 | 95 | SNL 2.. | 22 | C 2217; FRB 12.5/150; TSN 217|1217; FRB 16.5/150; TSN 217|2217; FRB 12.5/150; TSN 217|22217 E; FRB 12.5/150; TSN 217|BS2-2217-2CS; FRB 8.5/150; TSN 217 | 61 | ASNH 217 | C 2217|1217|2217|22217 E|BS2-2217-2CS | - | M20 | 85 | 32 | - | 150 | ||
207.64 € | 1 | 5 Days | 90 | 12.131 | 194 | 290 | 140 | cylindrical | 28 | 345 | 100 | 100 | SNL 2.. | 22 | 23218 CC/W33; FRB 6.25/160; TSN 218|BS2-2218-2CS; FRB 8.5/160; TSN 218|C 2218; FRB 12.5/160; TSN 218|1218; FRB 17.5/160; TSN 218|2218; FRB 12.5/160; TSN 218|22218 E; FRB 12.5/160; TSN 218 | 65 | ASNH 218 | 23218 CC/W33|BS2-2218-2CS|C 2218|1218|2218|22218 E | - | M20 | 90 | 35 | - | 160 | ||
128.22 € | 1 | 5 Days | 19.05 | 1.421 | 74 | 130 | 67 | tapered|cylindrical | 20 | 165 | 46 | 40 | SNL 5.. | 15 | - | 25 | ASNH 505 | 22205 E|C 2205 TN9|C 2205 KTN9|22205 EK|2205 ETN9|2205 EKTN9|1205 ETN9|1205 EKTN9|BS2-2205-2CS | - | M12 | 25 | 19 | - | 52 | ||
130.06 € | 1 | 5 Days | 19.05 | 1.991 | 89 | 150 | 77 | tapered|cylindrical | 20 | 185 | 52 | 50 | SNL 5.. | 15 | - | 32 | ASNH 506-605 | 2206 ETN9|1206 EKTN9|1206 ETN9|1305 EKTN9|22206 E|22206 EK|BS2-2206-2CS|C 2206 KTN9|C 2206 TN9|2206 EKTN9 | - | M12 | 30 | 22 | - | 62 | ||
163.42 € | 1 | 5 Days | 55.563 | 9.555 | 177 | 260 | 120 | tapered|cylindrical | 28 | 315 | 90 | 95 | SNL 5.. | 22 | - | 58 | ASNH 516-613 | 22216 EK|C 2216 K|C 2216|BS2-2216-2CSK|BS2-2216-2CS|2313 K|2313|22313 E|1313 ETN9|1216|22313 EK|1313 EKTN9|22216 E|21313 E|21313 EK|2216 EKTN9|2216 ETN9|1216 K | - | M20 | 80 | 32 | - | 140 | ||
175.59 € | 1 | 5 Days | 74.613 | 10.05 | 183 | 260 | 125 | tapered|cylindrical | 28 | 320 | 90 | 95 | SNL 5.. | 22 | - | 61 | ASNH 517 | 22314 E|1217|C 2217 K|C 2217|BS2-2217-2CSK|BS2-2217-2CS|2314|22217 E|2217 K|2217|21314 E|1217 K|22217 EK|1314 | - | M20 | 85 | 32 | - | 150 | ||
208.92 € | 1 | 5 Days | 61.913 | 13.088 | 194 | 290 | 140 | tapered|cylindrical | 28 | 345 | 100 | 100 | SNL 5.. | 22 | - | 65 | ASNH 518-615 | C 2315 K|2315 K|23218 CC/W33|23218 CCK/W33|BS2-2218-2CS|BS2-2218-2CSK|C 2218|C 2315|21315 E|2315|C 2218 K|1315 K|2218|22315 EK|1315|21315 EK|1218|2218 K|22218 E|22218 EK|22315 E|1218 K | - | M20 | 90 | 35 | - | 160 | ||
238.07 € | 1 | 5 Days | 68.263 | 14.158 | 212 | 290 | 145 | tapered|cylindrical | 28 | 345 | 100 | 112 | SNL 5.. | 22 | - | 68 | ASNH 519-616 | C 2316 K|22219 EK|C 2316|C 2219 K|2316 K|2316|22316 E|21316 EK|21316 E|1316 K|1316|1219 K|2219 KM|22316 EK | - | M20 | 85 | 35 | - | 170 | ||
268.52 € | 1 | 5 Days | 74.613 | 18.4 | 218 | 320 | 160 | tapered|cylindrical | 32 | 380 | 110 | 112 | SNL 5.. | 26 | - | 70 | ASNH 520-617 | C 2317|2317|2317 K|23220 CC/W33|23220-2CS|22317 EK|BS2-2220-2CS5K|C 2220 K|C 2317 K|23220 CCK/W33|C 2220|1220 K|1220|1317|1317 K|21317 E|21317 EK|22317 E|2220 M|22220 E|22220 EK|2220 KM|BS2-2220-2CS5 | - | M24 | 100 | 40 | - | 180 | ||
340.28 € | 1 | 5 Days | 82.55 | 22.5 | 242 | 350 | 175 | tapered|cylindrical | 32 | 410 | 120 | 125 | SNL 5.. | 26 | - | 80 | ASNH 522-619 | C 2319 K|2319 M|23222 CC/W33|23222 CCK/W33|BS2-2222-2CS5|BS2-2222-2CS5K|C 2222|C 2319|2319 KM|22222 EK|C 2222 K|1319|1222|22319 EK|1222 K|1319 K|21319 E|21319 EK|2222 KM|2222 M|22222 E|22319 E | - | M24 | 110 | 45 | - | 200 | ||
421.67 € | 1 | 5 Days | 87.313 | 25.95 | 271 | 350 | 185 | tapered|cylindrical | 32 | 410 | 120 | 140 | SNL 5.. | 26 | - | 86 | ASNH 524-620 | 2320 M|23224 CC/W33|C 2320 K|C 2320|C 2224 K|BS2-2224-2CS5K|23224 CCK/W33|C 3224 K|23220 CC/W33|C 3224|1320|BS2-2224-2CS5|2320 KM|1224 M|1320 K|21320 E|21320 EK|22224 E|22224 EK|22320 EK|1224 KM | - | M24 | 120 | 45 | M10 | 215 | ||
581.46 € | 1 | 5 Days | 114.3 | 34.56 | 290 | 380 | 190 | tapered|cylindrical | 35 | 445 | 130 | 150 | SNL 5.. | 28 | - | 90 | ASNH 526 | 22226 E|23226-2CS5K|C 2226 K|C 2226|BS2-2226-2CS5K|BS2-2226-2CS5|23226-2CS5|23226 CCK/W33|22226 EK|1226 M|23226 CC/W33 | - | M24 | 130 | 50 | M10 | 230 | ||
691.92 € | 1 | 5 Days | 125 | 40.4 | 302 | 420 | 205 | tapered|cylindrical | 42 | 500 | 150 | 150 | SNL 5.. | 35 | - | 98 | ASNH 528 | 22228-2CS5|C 2228|23228-2CS5K|C 2228 K|23228-2CS5|22228-2CS5K|22228 CCK/W33|22228 CC/W33|23228 CC/W33|23228 CCK/W33 | - | M30 | 140 | 50 | M12 | 250 | ||
938.40 € | 1 | 5 Days | 131.763 | 51.94 | 323 | 450 | 220 | tapered|cylindrical | 42 | 530 | 160 | 160 | SNL 5.. | 35 | - | 106 | ASNH 530 | 23230 CCK/W33|C 2230 K|C 2230|23230-2CS5|23230 CC/W33|22230-2CS5K|22230-2CS5|22230 CCK/W33|22230 CC/W33|23230-2CS5K | 220 | M30 | 150 | 60 | M12 | 270 | ||
1,015.26 € | 1 | 5 Days | 138.113 | 58.3 | 344 | 470 | 235 | tapered|cylindrical | 42 | 550 | 160 | 170 | SNL 5.. | 35 | - | 114 | ASNH 532 | C 3232 K|22232 CC/W33|22232 CCK/W33|22232-2CS5|22232-2CS5K|23232 CC/W33|23232 CCK/W33|C 3232 | - | M30 | 160 | 60 | M12 | 290 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Model | Semi-circular with long base |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit width A(mm)
Hole shape
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Model series
Width/diameter of fixing hole N(mm)
Bearing, locating ring, seal basic shape
Bearing seat Ca(mm)
End cover
suitable bearings
g3(mm)
Screw size for mounting hole G
Shaft diameter max.(mm)
Unit base height H2(mm)
Eye Bolt in Accordance with DIN 580
Bearing seat Da(mm)
Type
Filter by standard shipping days
Optional Attributes