Manufacturer part number: KDS48X
Brand: PARKER HANNIFIN
Price: 65.46 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KDS48X
Pipe outside diameter D1 | 48.4 | Customs tariff weight(kg) | 0.016 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Scope of delivery | Body only without nut, ring, seals or other parts | Order code | KDS | Thread diameter imperial | G 1 1/2 A |
L2 | 2.6 | L1 | 3.5 | D3 | 60 |
D2 | 55.9 | Customs tariff item number | 73079910 | Thread diameter metric | M 48 × 2.0 |
Engineering material | Steel/NBR | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Sealing Ring KDS, part number KDS48X.
You can find the detail information about specifications and dimensions on part number KDS48X.