Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | L6 | Customs tariff item number | D6 | S3 | Engineering material | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 4.5 | 24 | 2.5 | 315 | 0.075 | 6 | 8 | Complete, with nut and ring | 17 | 12 | 10.5 | 19 | 4 | Stainless steel | L | G 1/8 A | 27 | 73072910 | 17 | 14 | Stainless steel | - | ||
- | 1 | 5 Days | 17 | 4.5 | 24 | 2.5 | 315 | 0.065 | 6 | 8 | Without nut and ring, but including all other parts, such as seals | 17 | 12 | 10.5 | 19 | 4 | Stainless steel | L | G 1/8 A | 27 | 73072910 | 17 | 14 | Stainless steel | - | ||
- | 1 | 5 Days | 17 | 4.5 | 24 | 2.5 | 315 | 0.053 | 6 | 8 | Without nut and ring, but including all other parts, such as seals | 17 | 12 | 10.5 | 19 | 4 | Cr(VI)-free | L | G 1/8 A | 27 | 73079290 | - | 14 | Steel | 14.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.124 | 6 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 16.5 | 14 | 23.5 | 4 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 17 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.1 | 6 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 16.5 | 14 | 23.5 | 4 | Cr(VI)-free | S | G 1/4 A | 31 | 73079290 | - | 17 | Steel | 18.9 | ||
- | 1 | 5 Days | 17 | 4.5 | 24 | 2.5 | 315 | 0.075 | 6 | 8 | EO-2 complete fitting including nut and ring | 17 | 12 | 10.5 | 19 | 4 | Stainless steel | L | G 1/8 A | 27 | 73072910 | 17 | 14 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.13 | 6 | 12 | EO-2 complete fitting including nut and ring | 22 | 16.5 | 14 | 23.5 | 4 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 17 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.12 | 6 | 12 | EO-2 complete fitting including nut and ring | 22 | 16.5 | 14 | 23.5 | 4 | Cr(VI)-free | S | G 1/4 A | 31 | 73079290 | - | 17 | Steel | 18.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.136 | 8 | 12 | Complete, with nut and ring | 22 | 14.5 | 14 | 21.5 | 6 | Stainless steel | L | G 1/4 A | 29 | 73072910 | 22 | 17 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.119 | 8 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 14.5 | 14 | 21.5 | 6 | Stainless steel | L | G 1/4 A | 29 | 73072910 | 22 | 17 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.095 | 8 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 14.5 | 14 | 21.5 | 6 | Cr(VI)-free | L | G 1/4 A | 29 | 73079290 | - | 17 | Steel | 18.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.156 | 8 | 12 | Complete, with nut and ring | 22 | 16.5 | 14 | 23.5 | 5 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 19 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.126 | 8 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 16.5 | 14 | 23.5 | 5 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 19 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.102 | 8 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 16.5 | 14 | 23.5 | 5 | Cr(VI)-free | S | G 1/4 A | 31 | 73079290 | - | 19 | Steel | 18.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.125 | 8 | 12 | EO-2 complete fitting including nut and ring | 22 | 14.5 | 14 | 21.5 | 6 | Stainless steel | L | G 1/4 A | 29 | 73072910 | 22 | 17 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.153 | 8 | 12 | EO-2 complete fitting including nut and ring | 22 | 16.5 | 14 | 23.5 | 5 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 19 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.147 | 10 | 12 | Complete, with nut and ring | 22 | 15.5 | 14 | 22.5 | 8 | Stainless steel | L | G 1/4 A | 30 | 73072910 | 22 | 19 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.128 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 15.5 | 14 | 22.5 | 8 | Stainless steel | L | G 1/4 A | 30 | 73072910 | 22 | 19 | Stainless steel | - | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.095 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 15.5 | 14 | 22.5 | 8 | Cr(VI)-free | L | G 1/4 A | 30 | 73079290 | - | 19 | Steel | 18.9 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 400 | 0.251 | 10 | 12 | Complete, with nut and ring | 27 | 18.5 | 16.5 | 26 | 7 | Stainless steel | S | G 3/8 A | 35 | 73072910 | 27 | 22 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 400 | 0.222 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 7 | Stainless steel | S | G 3/8 A | 35 | 73072910 | 27 | 22 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 400 | 0.171 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 7 | Cr(VI)-free | S | G 3/8 A | 35 | 73079290 | - | 22 | Steel | 21.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.147 | 10 | 12 | EO-2 complete fitting including nut and ring | 22 | 15.5 | 14 | 22.5 | 8 | Stainless steel | L | G 1/4 A | 30 | 73072910 | 22 | 19 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 315 | 0.24 | 12 | 12 | Complete, with nut and ring | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | 27 | 22 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 315 | 0.189 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | 27 | 22 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 315 | 0.165 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18 | 16.5 | 25 | 10 | Cr(VI)-free | L | G 3/8 A | 33 | 73079290 | - | 22 | Steel | 21.9 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 400 | 0.254 | 12 | 12 | Complete, with nut and ring | 27 | 18.5 | 16.5 | 26 | 8 | Stainless steel | S | G 3/8 A | 35 | 73072910 | 27 | 24 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 400 | 0.217 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 8 | Stainless steel | S | G 3/8 A | 35 | 73072910 | 27 | 24 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 400 | 0.173 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 8 | Cr(VI)-free | S | G 3/8 A | 35 | 73079290 | - | 24 | Steel | 21.9 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 315 | 0.227 | 12 | 12 | EO-2 complete fitting including nut and ring | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | 27 | 22 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 400 | 0.235 | 12 | 12 | EO-2 complete fitting including nut and ring | 27 | 18.5 | 16.5 | 26 | 8 | Stainless steel | S | G 3/8 A | 35 | 73072910 | 27 | 24 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.38 | 15 | 14 | Complete, with nut and ring | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 27 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.336 | 15 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 27 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.393 | 15 | 14 | EO-2 complete fitting including nut and ring | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 27 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.425 | 16 | 14 | Complete, with nut and ring | 32 | 22 | 21.5 | 30.5 | 12 | Stainless steel | S | G 1/2 A | 40 | 73072910 | 32 | 30 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.354 | 16 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 22 | 21.5 | 30.5 | 12 | Stainless steel | S | G 1/2 A | 40 | 73072910 | 32 | 30 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.398 | 16 | 14 | EO-2 complete fitting including nut and ring | 32 | 22 | 21.5 | 30.5 | 12 | Stainless steel | S | G 1/2 A | 40 | 73072910 | 32 | 30 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.384 | 16 | 14 | EO-2 complete fitting including nut and ring | 32 | 22 | 21.5 | 30.5 | 12 | Cr(VI)-free | S | G 1/2 A | 40 | 73079290 | - | 30 | Steel | 26.9 | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.417 | 18 | 14 | Complete, with nut and ring | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 32 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.356 | 18 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 32 | Stainless steel | - | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.3 | 18 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 21 | 21.5 | 28.5 | 15 | Cr(VI)-free | L | G 1/2 A | 37 | 73079290 | - | 32 | Steel | 26.9 | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.431 | 18 | 14 | EO-2 complete fitting including nut and ring | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 32 | Stainless steel | - | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 315 | 0.767 | 20 | 16 | Complete, with nut and ring | 41 | 26.5 | 24 | 37 | 16 | Stainless steel | S | G 3/4 A | 48 | 73072910 | 41 | 36 | Stainless steel | - | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 315 | 0.635 | 20 | 16 | Without nut and ring, but including all other parts, such as seals | 41 | 26.5 | 24 | 37 | 16 | Stainless steel | S | G 3/4 A | 48 | 73072910 | 41 | 36 | Stainless steel | - | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 315 | 0.531 | 20 | 16 | Without nut and ring, but including all other parts, such as seals | 41 | 26.5 | 24 | 37 | 16 | Cr(VI)-free | S | G 3/4 A | 48 | 73079290 | - | 36 | Steel | 32.9 | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 315 | 0.771 | 20 | 16 | EO-2 complete fitting including nut and ring | 41 | 26.5 | 24 | 37 | 16 | Stainless steel | S | G 3/4 A | 48 | 73072910 | 41 | 36 | Stainless steel | - | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 160 | 0.72 | 22 | 16 | Complete, with nut and ring | 41 | 27.5 | 24 | 35 | 19 | Stainless steel | L | G 3/4 A | 44 | 73072910 | 41 | 36 | Stainless steel | - | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 160 | 0.617 | 22 | 16 | Without nut and ring, but including all other parts, such as seals | 41 | 27.5 | 24 | 35 | 19 | Stainless steel | L | G 3/4 A | 44 | 73072910 | 41 | 36 | Stainless steel | - | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 160 | 0.633 | 22 | 16 | Complete, with nut and ring | 41 | 27.5 | 24 | 35 | 19 | Cr(VI)-free | L | G 3/4 A | 44 | 73079290 | - | 36 | Steel | 32.9 | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 160 | 0.516 | 22 | 16 | Without nut and ring, but including all other parts, such as seals | 41 | 27.5 | 24 | 35 | 19 | Cr(VI)-free | L | G 3/4 A | 44 | 73079290 | - | 36 | Steel | 32.9 | ||
- | 1 | 5 Days | 36 | 17 | 53 | 3.5 | 160 | 0.689 | 22 | 16 | EO-2 complete fitting including nut and ring | 41 | 27.5 | 24 | 35 | 19 | Stainless steel | L | G 3/4 A | 44 | 73072910 | 41 | 36 | Stainless steel | - | ||
- | 1 | 5 Days | 46 | 21 | 66 | 3.5 | 250 | 1.305 | 25 | 18 | Complete, with nut and ring | 50 | 31.5 | 30.5 | 43.5 | 20 | Stainless steel | S | G 1 A | 56 | 73072910 | 46 | 46 | Stainless steel | - | ||
- | 1 | 5 Days | 46 | 21 | 66 | 3.5 | 250 | 1.131 | 25 | 18 | Without nut and ring, but including all other parts, such as seals | 50 | 31.5 | 30.5 | 43.5 | 20 | Stainless steel | S | G 1 A | 56 | 73072910 | 46 | 46 | Stainless steel | - | ||
- | 1 | 5 Days | 46 | 21 | 66 | 3.5 | 250 | 0.954 | 25 | 18 | Without nut and ring, but including all other parts, such as seals | 50 | 31.5 | 30.5 | 43.5 | 20 | Cr(VI)-free | S | G 1 A | 56 | 73079290 | - | 46 | Steel | 39.9 | ||
- | 1 | 5 Days | 46 | 21 | 66 | 3.5 | 250 | 1.315 | 25 | 18 | EO-2 complete fitting including nut and ring | 50 | 31.5 | 30.5 | 43.5 | 20 | Stainless steel | S | G 1 A | 56 | 73072910 | 46 | 46 | Stainless steel | - | ||
- | 1 | 5 Days | 46 | 21 | 66 | 3.5 | 160 | 1.2 | 28 | 18 | Complete, with nut and ring | 50 | 32 | 30.5 | 39.5 | 24 | Stainless steel | L | G 1 A | 49 | 73072910 | 46 | 41 | Stainless steel | - | ||
- | 1 | 5 Days | 46 | 21 | 66 | 3.5 | 160 | 1.109 | 28 | 18 | Without nut and ring, but including all other parts, such as seals | 50 | 32 | 30.5 | 39.5 | 24 | Stainless steel | L | G 1 A | 49 | 73072910 | 46 | 41 | Stainless steel | - | ||
- | 1 | 5 Days | 46 | 21 | 66 | 3.5 | 160 | 0.952 | 28 | 18 | Without nut and ring, but including all other parts, such as seals | 50 | 32 | 30.5 | 39.5 | 24 | Cr(VI)-free | L | G 1 A | 49 | 73079290 | - | 41 | Steel | 39.9 | ||
- | 1 | Quote | 46 | 21 | 66 | 3.5 | 160 | 1.152 | 28 | 18 | EO-2 complete fitting including nut and ring | 50 | 32 | 30.5 | 39.5 | 24 | Stainless steel | L | G 1 A | 49 | 73072910 | 46 | 41 | Stainless steel | - | ||
- | 1 | 5 Days | 55 | 27 | 76 | 3.5 | 160 | 1.56 | 30 | 20 | Without nut and ring, but including all other parts, such as seals | 60 | 37 | 35.5 | 50.5 | 25 | Cr(VI)-free | S | G 1 1/4 A | 64 | 73079290 | - | 50 | Steel | 49.9 |
Loading...
Customs tariff weight unit | kg | Order code | WH-R-KDS | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
Configure
Basic Attributes
S2(mm)
D4
L5
L7
PN bar
Customs tariff weight(kg)
External pipe diameter D1
L4
Scope of delivery
S1
L2
L3
L1
D3
Surface
Model series
T
L6
Customs tariff item number
D6
S3
Engineering material
D5
Filter by standard shipping days
Optional Attributes