Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GE04LLM6X1KEGCF |
GE06LLM8X1KEGCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | D3 | T1 | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | 0.01 | 4 | 9 | 16 | 2 | M 06 × 1.0 tap | ||
- | 1 | 9 Days | 12 | 0.015 | 6 | 11 | 14.5 | 3.5 | M 08 × 1.0 tap |
Loading...
PN bar | 100 | Customs tariff weight unit | kg | L4 | 26 |
---|---|---|---|---|---|
Scope of delivery | Complete, with nut and ring | Order code | GE-M(KEG) | L3 | 8 |
L1 | 20 | Surface | Cr(VI)-free | Model series | LL |
Customs tariff item number | 73079910 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | PL |