Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EVW06LR71 |
EVW06SR71 |
EVW08LR71 |
EVW08SR71 |
EVW10LR71 |
EVW10SR71 |
EVW12LR71 |
EVW12SR71 |
EVW15LR71 |
EVW16SR71 |
EVW18LR71 |
EVW20SR71 |
EVW22LR71 |
EVW25SR71 |
EVW28LR71 |
EVW35LR71 |
EVW42LR71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | Customs tariff item number | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.53 € | 1 | 5 Days | 6 | 14 | 4 | 23 | 315 | 0.062 | 8 | 12 | 12 | 34.5 | 19 | 4 | L | G 1/8 A | 27 | 73079290 | 14 | 14 | ||
84.69 € | 1 | 5 Days | 6 | 17 | 4 | 28 | 400 | 0.103 | 12 | 12 | 16 | 40 | 23 | 4 | S | G 1/4 A | 31 | 73072290 | 19 | 18 | ||
96.76 € | 1 | 5 Days | 8 | 17 | 6 | 25 | 315 | 0.09 | 12 | 12 | 14 | 37.5 | 21 | 6 | L | G 1/4 A | 29 | 73072290 | 19 | 18 | ||
117.38 € | 1 | 5 Days | 8 | 19 | 5 | 30 | 400 | 0.14 | 12 | 14 | 17 | 42.5 | 24 | 5 | S | G 1/4 A | 32 | 73072290 | 19 | 18 | ||
110.82 € | 1 | 5 Days | 10 | 19 | 6 | 26 | 315 | 0.117 | 12 | 14 | 15 | 40 | 22 | 8 | L | G 1/4 A | 30 | 73072290 | 19 | 18 | ||
127.85 € | 1 | 5 Days | 10 | 22 | 7 | 31 | 400 | 0.169 | 12 | 17 | 17.5 | 46 | 25 | 7 | S | G 3/8 A | 34 | 73072290 | 22 | 22 | ||
130.17 € | 1 | 5 Days | 12 | 22 | 9 | 27 | 315 | 0.148 | 12 | 17 | 17 | 42 | 24 | 10 | L | G 3/8 A | 32 | 73072290 | 22 | 22 | ||
152.86 € | 1 | 5 Days | 12 | 24 | 8 | 33 | 400 | 0.21 | 12 | 17 | 21.5 | 48 | 29 | 8 | S | G 3/8 A | 38 | 73072290 | 22 | 22 | ||
173.86 € | 1 | 5 Days | 15 | 27 | 11 | 29 | 250 | 0.243 | 14 | 19 | 21 | 46.5 | 28 | 12 | L | G 1/2 A | 36 | 73072290 | 27 | 26 | ||
241.87 € | 1 | 5 Days | 16 | 30 | 12 | 37 | 400 | 0.364 | 14 | 24 | 24.5 | 56 | 33 | 12 | S | G 1/2 A | 43 | 73072290 | 27 | 26 | ||
265.86 € | 1 | 5 Days | 18 | 32 | 14 | 31 | 250 | 0.32 | 14 | 24 | 23.5 | 50 | 31 | 15 | L | G 1/2 A | 40 | 73072290 | 27 | 26 | ||
315.24 € | 1 | 5 Days | 20 | 36 | 16 | 42 | 400 | 0.598 | 16 | 27 | 26.5 | 65 | 37 | 16 | S | G 3/4 A | 48 | 73072290 | 32 | 32 | ||
310.25 € | 1 | 5 Days | 22 | 36 | 18 | 33 | 160 | 0.44 | 16 | 27 | 27.5 | 55 | 35 | 19 | L | G 3/4 A | 44 | 73072290 | 32 | 32 | ||
415.18 € | 1 | 5 Days | 25 | 46 | 20 | 47 | 250 | 1.111 | 18 | 36 | 30 | 73 | 42 | 20 | S | G 1 A | 54 | 73072290 | 41 | 39 | ||
423.23 € | 1 | 5 Days | 28 | 41 | 23 | 34 | 160 | 0.684 | 18 | 36 | 30.5 | 59.5 | 38 | 24 | L | G 1 A | 47 | 73072290 | 41 | 39 | ||
751.26 € | 1 | 5 Days | 35 | 50 | 30 | 39 | 160 | 0.991 | 20 | 41 | 34.5 | 68.5 | 45 | 30 | L | G 1 1/4 A | 56 | 73072290 | 50 | 49 | ||
902.66 € | 1 | 5 Days | 42 | 60 | 36 | 42 | 160 | 1.434 | 22 | 50 | 40 | 79 | 51 | 36 | L | G 1 1/2 A | 63 | 73072290 | 55 | 55 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | EVW-R |
---|---|---|---|---|---|
Surface | Stainless steel | Engineering material | Stainless steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |