Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN (bar) | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | - | 14 | 315 | 0.031 | - | 34 | Complete, with nut and ring | 14 | 19 | 11.6 | 26 | 4 | L | 1/8-27 NPT | ||
- | 1 | Quote | 6 | - | 17 | 400 | 0.062 | - | 41 | Complete, with nut and ring | 19 | 26 | 16.4 | 33 | 4 | S | 1/4-18 NPT | ||
- | 1 | 5 Days | 6 | - | 17 | 400 | 0.042 | - | 41 | Body only without nut, ring, seals or other parts | 19 | 26 | 16.4 | 33 | 4 | S | 1/4-18 NPT | ||
- | 1 | 5 Days | 8 | - | 17 | 315 | 0.062 | - | 38 | Complete, with nut and ring | 19 | 23.5 | 16.4 | 30.5 | 6 | L | 1/4-18 NPT | ||
- | 1 | 5 Days | 8 | - | 17 | 315 | 0.04 | - | 38 | Body only without nut, ring, seals or other parts | 19 | 23.5 | 16.4 | 30.5 | 6 | L | 1/4-18 NPT | ||
- | 1 | 5 Days | - | 400 | 19 | - | 0.066 | 8 | 41 | Complete, with nut and ring | 19 | 26 | 16.4 | 33 | 5 | S | 1/4-18 NPT | ||
- | 1 | 5 Days | 8 | - | 19 | 400 | 0.043 | - | 41 | Body only without nut, ring, seals or other parts | 19 | 26 | 16.4 | 33 | 5 | S | 1/4-18 NPT | ||
- | 1 | 5 Days | 10 | - | 19 | 315 | 0.064 | - | 39 | Complete, with nut and ring | 19 | 24 | 16.4 | 31 | 8 | L | 1/4-18 NPT | ||
- | 1 | 5 Days | - | 315 | 19 | - | 0.038 | 10 | 39 | Body only without nut, ring, seals or other parts | 19 | 24 | 16.4 | 31 | 8 | L | 1/4-18 NPT | ||
- | 1 | 5 Days | 10 | - | 22 | 400 | 0.112 | - | 44 | Complete, with nut and ring | 24 | 27 | 17.4 | 35 | 7 | S | 3/8-18 NPT | ||
- | 1 | 5 Days | 10 | - | 22 | 400 | 0.075 | - | 44 | Body only without nut, ring, seals or other parts | 24 | 27 | 17.4 | 35 | 7 | S | 3/8-18 NPT | ||
- | 1 | 5 Days | 12 | - | 22 | 315 | 0.123 | - | 47 | Complete, with nut and ring | 27 | 32 | 22.6 | 39 | 10 | L | 1/2-14 NPT | ||
- | 1 | 5 Days | - | 315 | 22 | - | 0.102 | 12 | 47 | Body only without nut, ring, seals or other parts | 27 | 32 | 22.6 | 39 | 10 | L | 1/2-14 NPT | ||
- | 1 | 5 Days | 12 | - | 22 | 315 | 0.099 | - | 42 | Complete, with nut and ring | 24 | 27 | 17.4 | 34 | 10 | L | 3/8-18 NPT | ||
- | 1 | 5 Days | - | 400 | 24 | - | 0.142 | 12 | 50 | Complete, with nut and ring | 27 | 33.5 | 22.6 | 41 | 8 | S | 1/2-14 NPT | ||
- | 1 | 5 Days | 12 | - | 24 | 400 | 0.103 | - | 50 | Body only without nut, ring, seals or other parts | 27 | 33.5 | 22.6 | 41 | 8 | S | 1/2-14 NPT | ||
- | 1 | Quote | 12 | - | 24 | 400 | 0.116 | - | 44 | Complete, with nut and ring | 24 | 27.5 | 17.4 | 35 | 8 | S | 3/8-18 NPT | ||
- | 1 | 5 Days | - | 400 | 24 | - | 0.082 | 12 | 44 | Body only without nut, ring, seals or other parts | 24 | 27.5 | 17.4 | 35 | 8 | S | 3/8-18 NPT | ||
- | 1 | 5 Days | 14 | - | 27 | 400 | 0.167 | - | 53 | Complete, with nut and ring | 27 | 35 | 22.6 | 43 | 10 | S | 1/2-14 NPT | ||
- | 1 | 5 Days | 14 | - | 27 | 400 | 0.11 | - | 53 | Body only without nut, ring, seals or other parts | 27 | 35 | 22.6 | 43 | 10 | S | 1/2-14 NPT | ||
- | 1 | 5 Days | 15 | - | 27 | 315 | 0.145 | - | 48 | Complete, with nut and ring | 27 | 33 | 22.6 | 40 | 12 | L | 1/2-14 NPT | ||
- | 1 | 5 Days | - | 315 | 27 | - | 0.102 | 15 | 48 | Body only without nut, ring, seals or other parts | 27 | 33 | 22.6 | 40 | 12 | L | 1/2-14 NPT | ||
- | 1 | 5 Days | 16 | - | 30 | 400 | 0.19 | - | 50 | Complete, with nut and ring | 27 | 34.5 | 22.6 | 43 | 12 | S | 1/2-14 NPT | ||
- | 1 | 5 Days | 16 | - | 30 | 400 | 0.111 | - | 50 | Body only without nut, ring, seals or other parts | 27 | 34.5 | 22.6 | 43 | 12 | S | 1/2-14 NPT | ||
- | 1 | 5 Days | - | 315 | 32 | - | 0.17 | 18 | 49 | Complete, with nut and ring | 27 | 32.5 | 22.6 | 40 | 15 | L | 1/2-14 NPT | ||
- | 1 | 5 Days | 18 | - | 32 | 315 | 0.106 | - | 49 | Body only without nut, ring, seals or other parts | 27 | 32.5 | 22.6 | 40 | 15 | L | 1/2-14 NPT | ||
- | 1 | 5 Days | 20 | - | 36 | 315 | 0.332 | - | 57 | Complete, with nut and ring | 36 | 35.5 | 23.1 | 46 | 16 | S | 3/4-14 NPT | ||
- | 1 | 5 Days | - | 315 | 36 | - | 0.217 | 20 | 57 | Body only without nut, ring, seals or other parts | 36 | 35.5 | 23.1 | 46 | 16 | S | 3/4-14 NPT | ||
- | 1 | 5 Days | 22 | - | 36 | 160 | 0.248 | - | 52 | Complete, with nut and ring | 36 | 35.5 | 23.1 | 43 | 19 | L | 3/4-14 NPT | ||
- | 1 | 5 Days | 22 | - | 36 | 160 | 0.196 | - | 52 | Body only without nut, ring, seals or other parts | 36 | 35.5 | 23.1 | 43 | 19 | L | 3/4-14 NPT | ||
- | 1 | 5 Days | 25 | - | 46 | 315 | 0.283 | - | 65 | Body only without nut, ring, seals or other parts | 41 | 41 | 27.8 | 53 | 20 | S | 1-11.5 NPT | ||
- | 1 | 5 Days | 28 | - | 41 | 160 | 0.35 | - | 57 | Complete, with nut and ring | 41 | 40.5 | 27.8 | 48 | 24 | L | 1-11.5 NPT | ||
- | 1 | 5 Days | 28 | - | 41 | 160 | 0.252 | - | 57 | Body only without nut, ring, seals or other parts | 41 | 40.5 | 27.8 | 48 | 24 | L | 1-11.5 NPT | ||
- | 1 | 5 Days | 30 | - | 50 | 315 | 0.568 | - | 70 | Body only without nut, ring, seals or other parts | 55 | 43.5 | 28.3 | 57 | 25 | S | 1 1/4-11.5 NPT | ||
- | 1 | 5 Days | - | 160 | 50 | - | 0.481 | 35 | 62 | Body only without nut, ring, seals or other parts | 55 | 40.5 | 28.3 | 51 | 30 | L | 1 1/4-11.5 NPT | ||
- | 1 | 5 Days | 38 | - | 60 | 250 | 0.643 | - | 74 | Body only without nut, ring, seals or other parts | 60 | 43 | 28.3 | 59 | 32 | S | 1 1/2-11.5 NPT | ||
- | 1 | 5 Days | - | 160 | 60 | - | 0.824 | 42 | 65 | Complete, with nut and ring | 60 | 42 | 28.3 | 53 | 36 | L | 1 1/2-11.5 NPT | ||
- | 1 | 5 Days | 42 | - | 60 | 160 | 0.556 | - | 65 | Body only without nut, ring, seals or other parts | 60 | 42 | 28.3 | 53 | 36 | L | 1 1/2-11.5 NPT |
Loading...
Customs tariff weight unit | kg | Order code | GAI-NPT | Surface | Stainless steel |
---|---|---|---|---|---|
Customs tariff item number | 73072910 | Engineering material | Stainless steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |