Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 63 | 0.031 | 4 | Complete, with nut and ring | 9 | 11 | 21 | 15 | 3 | Brass | LL | 74122000 | Brass | ||
- | 1 | 5 Days | 14 | 315 | 0.032 | 6 | Body only without nut, ring, seals or other parts | 12 | 12 | 27 | 19 | 4 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 12 | 100 | 0.032 | 6 | Complete, with nut and ring | 9 | 9.5 | 21 | 15 | 4.5 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 12 | 100 | 0.012 | 6 | Body only without nut, ring, seals or other parts | 9 | 9.5 | 21 | 15 | 4.5 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 12 | 63 | 0.043 | 6 | Complete, with nut and ring | 9 | 9.5 | 21 | 15 | 4.5 | Brass | LL | 74122000 | Brass | ||
- | 1 | 5 Days | 14 | 200 | 0.075 | 6 | Complete, with nut and ring | 12 | 12 | 27 | 19 | 4 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 17 | 630 | 0.05 | 6 | Body only without nut, ring, seals or other parts | 12 | 16 | 31 | 23 | 4 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 14 | 315 | 0.085 | 6 | EO-2 complete fitting including nut and ring | 12 | 12 | 27 | 19 | 4 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 17 | 630 | 0.11 | 6 | EO-2 complete fitting including nut and ring | 12 | 16 | 31 | 23 | 4 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 17 | 315 | 0.036 | 8 | Body only without nut, ring, seals or other parts | 12 | 14 | 29 | 21 | 6 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 14 | 100 | 0.048 | 8 | Complete, with nut and ring | 12 | 11.5 | 23 | 17 | 6 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 14 | 100 | 0.02 | 8 | Body only without nut, ring, seals or other parts | 12 | 11.5 | 23 | 17 | 6 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 14 | 100 | 0.026 | 8 | Body only without nut, ring, seals or other parts | 12 | 11.5 | 23 | 17 | 6 | Cr(VI)-free | LL | 73079910 | Steel | ||
- | 1 | 5 Days | 17 | 200 | 0.092 | 8 | Complete, with nut and ring | 12 | 14 | 29 | 21 | 6 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 19 | 630 | 0.072 | 8 | Body only without nut, ring, seals or other parts | 14 | 17 | 32 | 24 | 5 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 17 | 315 | 0.108 | 8 | EO-2 complete fitting including nut and ring | 12 | 14 | 29 | 21 | 6 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 19 | 630 | 0.16 | 8 | EO-2 complete fitting including nut and ring | 14 | 17 | 32 | 24 | 5 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 19 | 315 | 0.054 | 10 | Body only without nut, ring, seals or other parts | 14 | 15 | 30 | 22 | 8 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 19 | 200 | 0.118 | 10 | Complete, with nut and ring | 14 | 15 | 30 | 22 | 8 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 22 | 630 | 0.205 | 10 | Complete, with nut and ring | 17 | 17.5 | 34 | 25 | 7 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 22 | 630 | 0.099 | 10 | Body only without nut, ring, seals or other parts | 17 | 17.5 | 34 | 25 | 7 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 19 | 315 | 0.135 | 10 | EO-2 complete fitting including nut and ring | 14 | 15 | 30 | 22 | 8 | Stainless steel | L | 84129040 | Stainless steel | ||
- | 1 | 5 Days | 22 | 630 | 0.22 | 10 | EO-2 complete fitting including nut and ring | 17 | 17.5 | 34 | 25 | 7 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 22 | 315 | 0.073 | 12 | Body only without nut, ring, seals or other parts | 17 | 17 | 32 | 24 | 10 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 22 | 200 | 0.152 | 12 | Complete, with nut and ring | 17 | 17 | 32 | 24 | 10 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 24 | 630 | 0.12 | 12 | Body only without nut, ring, seals or other parts | 17 | 21.5 | 38 | 29 | 8 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 22 | 315 | 0.158 | 12 | EO-2 complete fitting including nut and ring | 17 | 17 | 32 | 24 | 10 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 24 | 630 | 0.253 | 12 | EO-2 complete fitting including nut and ring | 17 | 21.5 | 38 | 29 | 8 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 27 | 630 | 0.152 | 14 | Body only without nut, ring, seals or other parts | 19 | 22 | 40 | 30 | 10 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 27 | 400 | 0.306 | 14 | Complete, with nut and ring | 19 | 22 | 40 | 30 | 10 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 27 | 630 | 0.318 | 14 | EO-2 complete fitting including nut and ring | 19 | 22 | 40 | 30 | 10 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 27 | 315 | 0.112 | 15 | Body only without nut, ring, seals or other parts | 19 | 21 | 36 | 28 | 12 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 27 | 200 | 0.264 | 15 | Complete, with nut and ring | 19 | 21 | 36 | 28 | 12 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 27 | 315 | 0.266 | 15 | EO-2 complete fitting including nut and ring | 19 | 21 | 36 | 28 | 12 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 30 | 400 | 0.19 | 16 | Body only without nut, ring, seals or other parts | 24 | 24.5 | 43 | 33 | 12 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 30 | 250 | 0.43 | 16 | Complete, with nut and ring | 24 | 24.5 | 43 | 33 | 12 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 30 | 400 | 0.418 | 16 | EO-2 complete fitting including nut and ring | 24 | 24.5 | 43 | 33 | 12 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 32 | 315 | 0.154 | 18 | Body only without nut, ring, seals or other parts | 24 | 23.5 | 40 | 31 | 15 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 32 | 315 | 0.376 | 18 | EO-2 complete fitting including nut and ring | 24 | 23.5 | 40 | 31 | 15 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 36 | 400 | 0.64 | 20 | Complete, with nut and ring | 27 | 26.5 | 48 | 37 | 16 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 36 | 400 | 0.276 | 20 | Body only without nut, ring, seals or other parts | 27 | 26.5 | 48 | 37 | 16 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 36 | 420 | 0.291 | 20 | Body only without nut, ring, seals or other parts | 27 | 26.5 | 48 | 37 | 16 | Cr(VI)-free | S | 73079910 | Steel | ||
- | 1 | 5 Days | 36 | 250 | 0.66 | 20 | Complete, with nut and ring | 27 | 26.5 | 48 | 37 | 16 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 36 | 400 | 0.64 | 20 | EO-2 complete fitting including nut and ring | 27 | 26.5 | 48 | 37 | 16 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 36 | 160 | 0.489 | 22 | Complete, with nut and ring | 27 | 27.5 | 44 | 35 | 19 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 36 | 160 | 0.196 | 22 | Body only without nut, ring, seals or other parts | 27 | 27.5 | 44 | 35 | 19 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 36 | 100 | 0.508 | 22 | Complete, with nut and ring | 27 | 27.5 | 44 | 35 | 19 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 36 | 160 | 0.52 | 22 | EO-2 complete fitting including nut and ring | 27 | 27.5 | 44 | 35 | 19 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 46 | 400 | 1.156 | 25 | Complete, with nut and ring | 36 | 30 | 54 | 42 | 20 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 46 | 400 | 0.482 | 25 | Body only without nut, ring, seals or other parts | 36 | 30 | 54 | 42 | 20 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 46 | 250 | 1.205 | 25 | Complete, with nut and ring | 36 | 30 | 54 | 42 | 20 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 46 | 400 | 1.182 | 25 | EO-2 complete fitting including nut and ring | 36 | 30 | 54 | 42 | 20 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 41 | 160 | 0.343 | 28 | Body only without nut, ring, seals or other parts | 36 | 30.5 | 47 | 38 | 24 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 41 | 100 | 0.7 | 28 | Complete, with nut and ring | 36 | 30.5 | 47 | 38 | 24 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 41 | 160 | 0.684 | 28 | EO-2 complete fitting including nut and ring | 36 | 30.5 | 47 | 38 | 24 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 50 | 400 | 1.501 | 30 | Complete, with nut and ring | 41 | 35.5 | 62 | 49 | 25 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 50 | 400 | 0.74 | 30 | Body only without nut, ring, seals or other parts | 41 | 35.5 | 62 | 49 | 25 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 50 | 420 | 0.752 | 30 | Body only without nut, ring, seals or other parts | 41 | 35.5 | 62 | 49 | 25 | Cr(VI)-free | S | 73079910 | Steel | ||
- | 1 | 5 Days | 50 | 250 | 1.494 | 30 | Complete, with nut and ring | 41 | 35.5 | 62 | 49 | 25 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 50 | 400 | 1.532 | 30 | EO-2 complete fitting including nut and ring | 41 | 35.5 | 62 | 49 | 25 | Stainless steel | S | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Order code | T | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |