Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ED26X1.5VITX
Part Number
|
---|
ED26X1.5VITX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4 | Customs tariff weight (kg) | Thread diameter imperial | L1 | D3 | Customs tariff item number | Thread diameter metric | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.25 € | 1 | 5 Days | 23.9 | 0.001 | G 3/4 A | 1.5 | 29.2 | 39269097 | M 26 × 1.5 | FKM |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Eolastic Sealing Ring ED, part number ED26X1.5VITX.
You can find the detail information about specifications and dimensions on part number ED26X1.5VITX.
Part Number |
---|
ED10X1X |
ED12X1.5VITX |
ED12X1.5X |
ED26X1.5X |
ED3/8VITX |
ED3/8X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D4 | Customs tariff weight (kg) | Thread diameter imperial | L1 | D3 | Customs tariff item number | Thread diameter metric | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.89 € | 1 | 5 Days | 8.4 | 0 | G 1/8 A | 1 | 11.9 | 40169300 | M 10×1.0 | NBR | ||
6.45 € | 1 | 5 Days | 9.8 | 0 | - | 1.5 | 14.4 | 39269097 | M 12×1.5 | FKM | ||
4.06 € | 1 | 5 Days | 9.8 | 0 | - | 1.5 | 14.4 | 40169300 | M 12×1.5 | NBR | ||
3.85 € | 1 | 5 Days | 23.9 | 0 | G 3/4 A | 1.5 | 29.2 | 40169300 | M 26 × 1.5 | NBR | ||
6.43 € | 1 | 5 Days | 14.7 | 0 | G 3/8 A | 1.5 | 18.9 | 39269097 | - | FKM | ||
2.51 € | 1 | 5 Days | 14.7 | 0 | G 3/8 A | 1.5 | 18.9 | 40169300 | - | NBR |