PARKER Union Cross K (K06L71)

PARKER Union Cross K K06L71

Product Details:

Manufacturer part number: K06L71

Brand: PARKER HANNIFIN

Price: 187.18

Delivery time: 5 Days


Technical Data:

S2: 14 mm

PN bar: 315

Customs tariff weight: 0.083 kg

External pipe diameter D1: 6

Scope of delivery: Complete, with nut and ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K06L71

Part Number
K06L71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

187.18 €

1 5 Days 143150.0836Complete, with nut and ring121227194Stainless steelL73072910Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code K Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER Union Cross K, part number K06L71.
You can find the detail information about specifications and dimensions on part number K06L71.

Variation of this product

Part Number
K06L71X
K06LCFX
K06S71
K06S71X
K08L71
K08L71X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

111.32 €

1 5 Days 143150.0346Body only without nut, ring, seals or other parts121227194Stainless steelL73072910Stainless steel

62.82 €

1 5 Days 143150.0396Body only without nut, ring, seals or other parts121227194Cr(VI)-freeL73079290Steel

171.12 €

1 5 Days 176300.1366Complete, with nut and ring121631234Stainless steelS73072910Stainless steel

296.77 €

1 5 Days 176300.0586Body only without nut, ring, seals or other parts121631234Stainless steelS73072910Stainless steel

202.83 €

1 5 Days 173150.1148Complete, with nut and ring121429216Stainless steelL73072910Stainless steel

107.55 €

1 5 Days 173150.0428Body only without nut, ring, seals or other parts121429216Stainless steelL73072910Stainless steel

Tech Support