Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SWVE06LMOMDCF |
SWVE08LMOMDCF |
SWVE10LMOMDCF |
SWVE12LMOMDCF |
SWVE12SMOMDCF |
SWVE15LMOMDCF |
SWVE18LMOMDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 14 | 5 | 21.5 | 2.5 | 160 | 0.031 | 6 | 6 | 14 | 10.5 | 10 | 15.5 | 4.5 | L | M 10×1.0 | 25 | 14 | 14 | ||
- | 1 | 5 Days | 17 | 6 | 25 | 3 | 160 | 0.052 | 8 | 9 | 17 | 12 | 12 | 19 | 6 | L | M 12×1.5 | 27 | 17 | 17 | ||
- | 1 | 5 Days | 19 | 6.5 | 27 | 3 | 160 | 0.069 | 10 | 9 | 19 | 14 | 13 | 21 | 8 | L | M 14×1.5 | 29 | 19 | 19 | ||
47.47 € | 1 | 5 Days | 21 | 8.5 | 32 | 3 | 100 | 0.103 | 12 | 9 | 22 | 15.5 | 15 | 22.5 | 10 | L | M 16×1.5 | 30 | 22 | 21 | ||
- | 1 | 5 Days | 24 | 11 | 37 | 3 | 100 | 0.134 | 12 | 9 | 24 | 17 | 18 | 24.5 | 8 | S | M 18×1.5 | 33 | 24 | 23 | ||
54.87 € | 1 | 5 Days | 24 | 11 | 37.5 | 3 | 100 | 0.131 | 15 | 9 | 24 | 17.5 | 18 | 24.5 | 12 | L | M 18×1.5 | 33 | 27 | 23 | ||
67.82 € | 1 | 5 Days | 27 | 13 | 44.5 | 4.5 | 100 | 0.23 | 18 | 11 | 30 | 20.5 | 21.5 | 28 | 15 | L | M 22×1.5 | 37 | 32 | 27 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Without nut and ring, but including all other parts, such as seals | Order code | SWVE-M |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079290 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |