Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EW06ZLREDCF |
EW08LREDCF |
EW10LREDCF |
EW10ZLREDCF |
EW12LREDCF |
EW12ZLREDCF |
EW15LREDCF |
EW15ZLREDCF |
EW18LREDCF |
EW22LREDCF |
EW22ZLREDCF |
EW28LREDCF |
EW28ZLREDCF |
EW38SREDCF |
EW42LREDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 14 | 4 | 27 | 500 | 0.063 | 8 | EO-2 complete fitting including nut and ring | 12 | 12 | 34.5 | 19 | 4 | L | G 1/8 A | 14 | 14 | ||
- | 1 | 5 Days | 8 | 17 | 6 | 29 | 500 | 0.087 | 12 | Complete, with nut and ring | 12 | 14 | 37.5 | 21 | 6 | L | G 1/4 A | 19 | 19 | ||
- | 1 | 9 Days | 10 | 19 | 6 | 30 | 500 | 0.107 | 12 | Complete, with nut and ring | 14 | 15 | 40 | 22 | 8 | L | G 1/4 A | 19 | 19 | ||
- | 1 | 5 Days | 10 | 19 | 6 | 30 | 500 | 0.109 | 12 | EO-2 complete fitting including nut and ring | 14 | 15 | 40 | 22 | 8 | L | G 1/4 A | 19 | 19 | ||
- | 1 | 9 Days | 12 | 22 | 9 | 32 | 400 | 0.15 | 12 | Complete, with nut and ring | 17 | 17 | 42 | 24 | 10 | L | G 3/8 A | 22 | 22 | ||
- | 1 | 5 Days | 12 | 22 | 9 | 32 | 400 | 0.149 | 12 | EO-2 complete fitting including nut and ring | 17 | 17 | 42 | 24 | 10 | L | G 3/8 A | 22 | 22 | ||
- | 1 | 5 Days | 15 | 27 | 11 | 36 | 400 | 0.246 | 14 | Complete, with nut and ring | 19 | 21 | 46.5 | 28 | 12 | L | G 1/2 A | 27 | 27 | ||
- | 1 | 9 Days | 15 | 27 | 11 | 36 | 400 | 0.245 | 14 | EO-2 complete fitting including nut and ring | 19 | 21 | 46.5 | 28 | 12 | L | G 1/2 A | 27 | 27 | ||
- | 1 | 9 Days | 18 | 32 | 14 | 40 | 400 | 0.336 | 14 | Complete, with nut and ring | 24 | 23.5 | 50 | 31 | 15 | L | G 1/2 A | 27 | 27 | ||
- | 1 | 9 Days | 22 | 36 | 18 | 44 | 250 | 0.461 | 16 | Complete, with nut and ring | 27 | 27.5 | 55 | 35 | 19 | L | G 3/4 A | 32 | 32 | ||
- | 1 | 3 Days | 22 | 36 | 18 | 44 | 250 | 0.452 | 16 | EO-2 complete fitting including nut and ring | 27 | 27.5 | 55 | 35 | 19 | L | G 3/4 A | 32 | 32 | ||
- | 1 | 9 Days | 28 | 41 | 23 | 47 | 250 | 0.669 | 18 | Complete, with nut and ring | 36 | 30.5 | 59 | 38 | 24 | L | G 1 A | 41 | 40 | ||
- | 1 | 5 Days | 28 | 41 | 23 | 47 | 250 | 0.642 | 18 | EO-2 complete fitting including nut and ring | 36 | 30.5 | 59 | 38 | 24 | L | G 1 A | 41 | 40 | ||
- | 1 | 5 Days | 38 | 60 | 32 | 72 | 420 | 2.146 | 22 | Complete, with nut and ring | 50 | 41 | 89 | 57 | 32 | S | G 1 1/2 A | 55 | 55 | ||
- | 1 | 3 Days | 42 | 60 | 36 | 63 | 250 | 1.612 | 22 | Complete, with nut and ring | 50 | 40 | 75 | 51 | 36 | L | G 1 1/2 A | 55 | 55 |
Loading...
Customs tariff weight unit | kg | Order code | EW-R-ED | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |