Manufacturer part number: DA10S71
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: Quote
S2: 22 mm
PN bar: 630
Customs tariff weight: 0.115 kg
External pipe diameter D1: 10
Scope of delivery: Complete, with nut and ring
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DA10S71
Part Number
|
---|
DA10S71 |
Part Number | Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 22 | 630 | 0.115 | 10 | Complete, with nut and ring | 19 | 36 | 52 | 43.5 | 6 | Stainless steel | S | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Order code | DA | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Distance Piece Adapter DA, part number DA10S71.
You can find the detail information about specifications and dimensions on part number DA10S71.
Part Number |
---|
DA08LOMDCF |
DA08SOMD71 |
DA08SOMDCF |
DA10SOMD71 |
DA10ZL71 |
DA12L71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.46 € | 1 | 5 Days | 17 | 500 | 0.048 | 8 | Without nut and ring, but including all other parts, such as seals | 14 | 36 | 51 | 43 | 4 | Cr(VI)-free | L | 73079290 | Steel | ||
119.25 € | 1 | 5 Days | 19 | 630 | 0.066 | 8 | Without nut and ring, but including all other parts, such as seals | 17 | 36 | 51 | 43 | 4 | Stainless steel | S | 73072910 | Stainless steel | ||
50.68 € | 1 | 5 Days | 19 | 800 | 0.064 | 8 | Without nut and ring, but including all other parts, such as seals | 17 | 36 | 51 | 43 | 4 | Cr(VI)-free | S | 73079290 | Steel | ||
119.97 € | 1 | 5 Days | 22 | 630 | 0.083 | 10 | Without nut and ring, but including all other parts, such as seals | 19 | 36 | 52 | 43.5 | 6 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | Quote | 19 | 315 | 0.084 | 10 | EO-2 complete fitting including nut and ring | 17 | 36 | 51 | 43 | 6 | Stainless steel | L | 73072910 | Stainless steel | ||
200.22 € | 1 | 5 Days | 22 | 315 | 0.111 | 12 | Complete, with nut and ring | 19 | 36 | 51 | 43 | 8 | Stainless steel | L | 73072910 | Stainless steel |