Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DPR06L71X |
DPR08L71X |
DPR10L71X |
DPR12L71X |
DPR14S71X |
DPR15L71X |
DPR16S71X |
DPR18L71X |
DPR20S71X |
DPR22L71X |
DPR25S71X |
DPR28L71X |
DPR30S71X |
DPR35L71X |
DPR38S71X |
DPR42L71X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L3 | Model series | Customs tariff item number | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 315 | 0.002 | 9 | L | 73079980 | ||
- | 1 | 5 Days | 8 | 315 | 0.002 | 9 | L | 73072980 | ||
- | 1 | 5 Days | 10 | 315 | 0.003 | 9.5 | L | 73072980 | ||
- | 1 | 5 Days | 12 | 315 | 0.003 | 9.8 | L | 73072980 | ||
- | 1 | 5 Days | 14 | 630 | 0.004 | 9.5 | S | 73072980 | ||
- | 1 | 5 Days | 15 | 315 | 0.004 | 9.5 | L | 73072980 | ||
- | 1 | 5 Days | 16 | 400 | 0.006 | 9.5 | S | 73072980 | ||
- | 1 | 5 Days | 18 | 315 | 0.005 | 9.5 | L | 73079980 | ||
- | 1 | 5 Days | 20 | 400 | 0.011 | 12.5 | S | 73072290 | ||
- | 1 | 5 Days | 22 | 160 | 0.008 | 10.5 | L | 73072980 | ||
- | 1 | 5 Days | 25 | 400 | 0.014 | 12.5 | S | 73072980 | ||
- | 1 | 5 Days | 28 | 160 | 0.011 | 11 | L | 73072980 | ||
- | 1 | 5 Days | 30 | 400 | 0.018 | 12.5 | S | 73072980 | ||
- | 1 | 5 Days | 35 | 160 | 0.023 | 13.5 | L | 73072980 | ||
- | 1 | 5 Days | 38 | 315 | 0.024 | 13 | S | 73072980 | ||
- | 1 | 5 Days | 42 | 160 | 0.027 | 13.5 | L | 73072980 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | DPR |
---|---|---|---|---|---|
Surface | Stainless steel | Engineering material | Stainless steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |