Manufacturer part number: ROV06L71
Brand: PARKER HANNIFIN
Price: 49.54 €
Delivery time: 5 Days
Pipe outside diameter D1: 6
S2: 14 mm
PN bar: 315
Customs tariff weight: 0.021 kg
Scope of delivery: Individual part
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ROV06L71
Part Number
|
---|
ROV06L71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | Scope of delivery | S1 | L2 | L3 | L1 | Model series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.54 € | 1 | 5 Days | 6 | 14 | 315 | 0.021 | Individual part | 12 | 7 | 22 | 14 | L |
Loading...
Customs tariff weight unit | kg | Order code | ROV | Surface | Stainless steel |
---|---|---|---|---|---|
Customs tariff item number | 73072910 | Engineering material | Stainless steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is PARKER Sealing Plug for Tube Ends ROV, part number ROV06L71.
You can find the detail information about specifications and dimensions on part number ROV06L71.
Part Number |
---|
ROV06L71X |
ROV06S71 |
ROV06S71X |
ROV06ZS71 |
ROV08L71 |
ROV08L71X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | Scope of delivery | S1 | L2 | L3 | L1 | Model series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.26 € | 1 | 5 Days | 6 | 14 | 315 | 0.008 | Body only without nut, ring, seals or other parts | 12 | 7 | 22 | 14 | L | ||
55.71 € | 1 | 5 Days | 6 | 17 | 630 | 0.036 | Individual part | 14 | 11 | 26 | 18 | S | ||
62.72 € | 1 | 5 Days | 6 | 17 | 630 | 0.018 | Body only without nut, ring, seals or other parts | 14 | 11 | 26 | 18 | S | ||
- | 1 | Quote | 6 | 17 | 630 | 0.038 | EO-2 complete fitting including nut and ring | 14 | 11 | 26 | 18 | S | ||
57.89 € | 1 | 5 Days | 8 | 17 | 315 | 0.032 | Individual part | 14 | 8 | 23 | 15 | L | ||
39.71 € | 1 | 5 Days | 8 | 17 | 315 | 0.013 | Body only without nut, ring, seals or other parts | 14 | 8 | 23 | 15 | L |