Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ROV15L71 |
ROV16S71X |
ROV18ZL71 |
ROV20S71 |
ROV22L71X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | Model series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.98 € | 1 | 5 Days | 27 | 315 | 0.09 | 15 | Single part | 24 | 11 | 26 | 18 | L | ||
48.52 € | 1 | 5 Days | 30 | 400 | 0.077 | 16 | Body only without nut, ring, seals or other parts | 27 | 15.5 | 34 | 24 | S | ||
110.93 € | 1 | 5 Days | 32 | 315 | 0.13 | 18 | EO-2 complete fitting including nut and ring | 27 | 11.5 | 28 | 19 | L | ||
112.26 € | 1 | 5 Days | 36 | 400 | 0.244 | 20 | Individual part | 32 | 17.5 | 39 | 28 | S | ||
74.47 € | 1 | 5 Days | 36 | 160 | 0.091 | 22 | Body only without nut, ring, seals or other parts | 32 | 13.5 | 30 | 21 | L |
Loading...
Customs tariff weight unit | kg | Order code | ROV | Surface | Stainless steel |
---|---|---|---|---|---|
Customs tariff item number | 73072910 | Engineering material | Stainless steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |