SKF Shaft Nuts with Clamping Pin KMFE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KMFE 5
KMFE 6
KMFE 7
KMFE 8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M B1
(mm)
Customs tariff — weight
(kg)
Groove depth t
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Static axial load
(kN)
Groove width a
(mm)
Tightening torque
(Nm)
Width B
(mm)
External diameter D
(mm)

59.25 €

1 5 Days M25x1.58.50.042231M531.55410.538

64.30 €

1 5 Days M30x1.58.50.058236M536.55410.545

68.50 €

1 5 Days M35x1,58.50.08242.5M5505411.552

69.12 €

1 5 Days M40x1.5100.0982.547M662681358

Loading...

  1. 1

Basic information

Design Shaft nut Including installation screws yes/no Yes Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 73181660 No. of grooves 4
Model series KMFE.. Low design yes/no No Customs tariff — country of origin DE
Engineering material Steel Threaded bore yes/no Yes

Tech Support