Manufacturer part number: 0008575050000
Brand: INA
Price: 78.04 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008575050000
Bearing Unit, Type | Pillow Type | Shaft Bore Dia. d(mm) | 40 | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Basic Load Rating, Dynamic Rating(N) | 32500 | Basic Load Rating, Static Rating(N) | 19800 | B1(mm) | 56.5 |
Customs tariff goods number | 84832000 | Housing | SHE08 | Method of fixing | Eccentric locking collar |
d3 max.(mm) | 58 | Number of fixing holes | 2 | Customs tariff weight(kg) | 1.66 |
Unit height H(mm) | 99 | Customs tariff weight unit | kg | Center hole distance J(mm) | 492 |
Unit code | GE40-KTT-B | S1(mm) | 35.1 | H2(mm) | 32.5 |
Unit width A(mm) | 48 | Hole shape | cylindrical | Unit length L(mm) | 116 |
A1(mm) | 30 | Base height to shaft center H1/L1(mm) | 99 | Unit material | Gray cast iron |
Model | cylindrical | Bearing code | GG.SHE08-E-N | Model series | TSHE.. |
Protection cap | KASK08 | Thread | M6 | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Product code | TSHE40-XL-N |
This page is INA Pillow Block Unit with Short Base, Gray Cast Iron, Eccentric Locking Collar, T Seal, part number 0008575050000.
You can find the detail information about specifications and dimensions on part number 0008575050000.