Manufacturer part number: 0009710810000
Brand: INA
Price: 91.89 €
Delivery time: 5 Days
Shaft Bore Dia. d: 50 mm
Basic Load Rating, Dynamic Rating: 35000 N
Basic Load Rating, Static Rating: 23200 N
B1: - mm
Housing: CJ10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0009710810000
Part Number
|
---|
0009710810000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Protection cap | A2 (mm) | U (mm) | B (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.89 € | 1 | 5 Days | 50 | 35000 | 23200 | - | CJ10 | 69 | 2.44 | 111 | GG.CJ10-N | 39 | 143 | 13 | GLE50-KRR-B | KASK10 | 28 | 58.2 | 49.2 | 125 | 18 | RCJL50-XL-N |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Keyway | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | square |
Model series | RCJL.. | Thread | M6 | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Four-Bolt Square Flange Units, Gray Cast Iron, Floating Bearing, Keyway on the Inner Ring, R Seal, part number 0009710810000.
You can find the detail information about specifications and dimensions on part number 0009710810000.
Configure
Basic Attributes
B1(mm)
Type
Shaft Bore Dia. d(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
Protection cap
A2(mm)
U(mm)
B(mm)
V(mm)
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008489480000 |
0008489720000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Protection cap | A2 (mm) | U (mm) | B (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 40 | 32500 | 19800 | 54.6 | CJ08 | 58 | 1.86 | 101.5 | GG.CJ08-N | 34.5 | 130 | 13 | GLE40-KRR-B | KASK08 | 24 | 51 | - | 110 | 14 | RCJL40-XL-N | |||
160.02 € | 1 | 5 Days | 60 | 52000 | 36000 | - | CJ12 | - | 3.92 | 143 | GG.CJ12-N | 46 | 175 | 16 | GLE60-KRR-B | KASK12 | 34 | 71.3 | 61.9 | 150 | 18 | RCJL60-XL-N |