INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Grub Screws in the Inner Ring, P Seal (0009425880000)

INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Grub Screws in the Inner Ring, P Seal 0009425880000

Product Details:

Manufacturer part number: 0009425880000

Brand: INA

Price: 30.00

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Basic Load Rating, Dynamic Rating: 12800 N

Basic Load Rating, Static Rating: 6600 N

Housing: ME04

Method of fixing: Grub screw


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0009425880000

Part Number
0009425880000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Method of fixing Customs tariff weight
(kg)
S
(mm)
Unit height H
(mm)
Unit code Unit width A
(mm)
Pitch circle J
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
B
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)
Product code

30.00 €

1 5 Days 20128006600ME04Grub screw0.52100GG.ME04-N17788GAY20-NPP-BKASK0421625962PMEY20-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Number of fixing holes 4 Customs tariff weight unit kg Hole shape cylindrical
Unit material Gray cast iron Model round Model series PMEY..
Thread M6 Relubrication possible yes/no yes Customs tariff weight per 1
Customs tariff country of origin DE

This page is INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Grub Screws in the Inner Ring, P Seal, part number 0009425880000.
You can find the detail information about specifications and dimensions on part number 0009425880000.

Variation of this product

Part Number
0009470320000
0009491080000
0009527020000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Method of fixing Customs tariff weight
(kg)
S
(mm)
Unit height H
(mm)
Unit code Unit width A
(mm)
Pitch circle J
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
B
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)
Product code

34.63 €

1 5 Days 25140007800ME05Grub screw0.712115GG.ME05-N19909GAY25-NPP-BKASK052.51727970PMEY25-XL-N

77.58 €

1 5 Days 503500023200ME10Eccentric locking collar2.033165GG.ME10-N2518713GAY50-NPP-BKASK101314314110PMEY50-XL-N

41.69 €

1 5 Days 301950011300ME06Eccentric locking collar0.912125GG.ME06-N20.51009.5GAY30-NPP-BKASK062193011.580PMEY30-XL-N

Tech Support