Manufacturer part number: 0000928940000
Brand: INA
Price: 154.86 €
Delivery time: 5 Days
Shaft Bore Dia. d: 50 mm
Basic Load Rating, Dynamic Rating: 33000 N
Basic Load Rating, Static Rating: 19900 N
B1: 40 mm
Housing: ASE10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000928940000
Part Number
|
---|
0000928940000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
154.86 € | 1 | 5 Days | 50 | 33000 | 19900 | 40 | ASE10 | 70 | 2.54 | 115 | 57.2 | GSH50-2RSR-B | 33 | 18 | 23 | 200 | 34 | 115 | GG.ASE10-N | KASK10 | 23 | RASEA50-XL-N |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Clamping sleeve | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | tapered | Unit material | Gray cast iron | Model | tapered |
Model series | RASEA.. | Thread | M6 | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Pillow Block Unit with Long Base, Gray Cast Iron, Clamping Sleeve, R Seal, part number 0000928940000.
You can find the detail information about specifications and dimensions on part number 0000928940000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
H2(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Bearing code
Protection cap
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0009478570000 |
0009525830000 |
0009555150000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 68.69 € | 1 | 5 Days | 35 | 24900 | 15300 | 34 | - | 52 | 1.57 | 93 | 47.6 | GSH35-2RSR-B | 24.9 | 14 | 21 | 163 | 27 | 93 | GG.ASE07-N | KASK07 | 21 | - | ||
48.75 € | 1 | 5 Days | 20 | 12700 | 6600 | 28 | ASE04 | 32 | 0.58 | 64 | 33.3 | GSH20-2RSR-B | 12.7 | 11 | 19 | 130 | 19 | 64 | GG.ASE04-E-N | KASK04 | 19 | RASEA20-XL-N | |||
- | - | 1 | 5 Days | 40 | 29500 | 19800 | 38 | - | 58 | 1.74 | 99 | 49.2 | GSH40-2RSR-B | 29.5 | 14 | 26 | 179 | 30 | 99 | GG.ASE/AK08-N | KASK08 | 26 | - |