Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008239610000 |
009057749000041 |
0096460000000 |
0096461080000 |
0096462130000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Thread | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 45 | 1.3 | 107 | 95.3 | 48 | 120 | 32 | 54 | M12 | DE | ||
- | 1 | 5 Days | 30 | 0.609 | 82 | 76.2 | 40 | 98 | 25 | 42.9 | M10 | SK | ||
- | 1 | 5 Days | 35 | 0.78 | 93 | 82.6 | 45 | 103 | 27 | 47.6 | M10 | DE | ||
- | 1 | 5 Days | 40 | 1.14 | 99 | 88.9 | 48 | 116 | 30 | 49.2 | M12 | DE | ||
- | 1 | 5 Days | 60 | 2.495 | 140 | 118 | 60 | 150 | 42 | 69.9 | M16 | DE |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Unit material | Gray cast iron |
Model | Semi-circular with short base | Model series | GG.SHE.. | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Thread
Customs tariff country of origin
Type
Filter by standard shipping days
Optional Attributes