INA Pillow Block Unit, Combined, Sheet Steel, Eccentric Locking Collar, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008290800000
0008291290000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Width/diameter of fixing hole N
(mm)
Product code

25.75 €

1 5 Days 159800475028.6GEH40-PBS280.3259.6302RAE15-NPP-B22.19.810.55.6123.814.259.60GEH40-PBS5.6PBS15-XL

35.79 €

1 5 Days 30195001130035.8GEH62-PBS440.7985429RAE30-NPP-B26.719.513.5815917.485GEH62-PBS8PBS30-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Steel Plate Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Sheet steel Model cylindrical
Model series PBS.. Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support