PARKER ParLock Hose H31TC

PARKER ParLock Hose H31TC

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H31TC-4
H31TC-6
H31TC-8
H31TC-10
H31TC-12
H31TC-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Min. burst pressure (MPa) Fitting series Min. burst pressure (psi)

89.38 €

1 5 Days 6.45012017.8-0.73-46200VS29,000

98.27 €

1 5 Days 9.544.513021.4-0.91-610178VS25,800

100.42 €

1 5 Days 12.741.518024.6-0.85-812166VS24,000

116.29 €

1 5 Days 15.93922528.5-1.39-1016156V422,600

132.14 €

1 5 Days 19.13528032-1.73-1219140V420,300

167.53 €

1 5 Days 25.43135539.712.31-16-124V418,000

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::100 Inner layer Synthetic rubber Customs tariff weight unit kg
Norm EN 856-4SP/ISO 3862-4SP Outer layer Highly wear-resistant synthetic rubber in accordance with MSHA specifications Type H31TC
Area of application Highly wear-resistant, MSHA approval Customs tariff item number 40092100 Pressure classification High pressure
Substrate 4 spiral layers of high-tensile steel wire Customs tariff weight per 1,000 Customs tariff country of origin IT

Tech Support