INA Four-Bolt Square Flange Unit, Gray Cast Iron, Centering Piece, Round, Type FE (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008246230000
0008246580000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Unit width A
(mm)
Pitch circle J
(mm)
A1
(mm)
A2
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)

-

1 5 Days 300.57812722.51059.510.5985

27.05 €

1 5 Days 400.9261452612011.511.511.5100

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84833032
Number of fixing holes 4 Customs tariff weight unit kg T1(mm) 4
Unit material Gray cast iron Model round Model series GG.FE..
Lubrication hole Q M6 Relubrication possible yes/no yes Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support