Manufacturer part number: 0008575480000
Brand: INA
Price: 40.93 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008575480000
Bearing Unit, Type | Pillow Type | Shaft Bore Dia. d(mm) | 20 | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Basic Load Rating, Dynamic Rating(N) | 12800 | Basic Load Rating, Static Rating(N) | 6600 | B1(mm) | 43.7 |
Customs tariff goods number | 84832000 | Housing | ASE04-FA125 | Method of fixing | Eccentric locking collar |
d3 max.(mm) | 33 | Number of fixing holes | 2 | Customs tariff weight(kg) | 0.63 |
Unit height H(mm) | 64 | Customs tariff weight unit | kg | Center hole distance J(mm) | 333 |
Unit code | GE20-KLL-B | S1(mm) | 26.6 | H2(mm) | 12.8 |
Unit width A(mm) | 11 | Hole shape | cylindrical | N1(mm) | 19 |
Unit length L(mm) | 130 | A1(mm) | 19 | Base height to shaft center H1/L1(mm) | 64 |
Unit material | Gray cast iron | Model | cylindrical | Bearing code | GG.ASE04-E-N |
Model series | LASE.. | Protection cap | KASK04 | Width/diameter of fixing hole N(mm) | 19 |
Thread | M6 | Lubrication hole Q | M6 | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Product code | LASE20-XL-N |
This page is INA Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar, L Seal, part number 0008575480000.
You can find the detail information about specifications and dimensions on part number 0008575480000.