Manufacturer part number: 0008287340000
Brand: INA
Price: 28.40 €
Delivery time: 5 Days
Shaft Bore Dia. d: 30 mm
Basic Load Rating, Dynamic Rating: 19500 N
Basic Load Rating, Static Rating: 5000 N
B1: 35.7 mm
Housing: FLAN62-MSTR
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008287340000
Part Number
|
---|
0008287340000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit code | H2 (mm) | Unit width A (mm) | Pitch circle J (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | U (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.40 € | 1 | 5 Days | 30 | 19500 | 5000 | 35.7 | FLAN62-MSTR | 37.5 | 0.5 | FLAN62-MSTR (2 pieces) | 93 | 8.7 | 90.5 | 381 | RAE30-NPP-B | 23.5 | 71 | 10.5 | RATR30-XL |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 3 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Sheet steel | Model | triangular |
Model series | RATR.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is INA Three-Bolt Square Flange Units, Sheet Steel, Eccentric Locking Collar, P Seal, part number 0008287340000.
You can find the detail information about specifications and dimensions on part number 0008287340000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Unit code
H2(mm)
Unit width A(mm)
Pitch circle J(mm)
Base height to shaft center H1/L1(mm)
Bearing code
U(mm)
V(mm)
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008287260000 |
0009532450000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit code | H2 (mm) | Unit width A (mm) | Pitch circle J (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | U (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.23 € | 1 | 5 Days | 20 | 12800 | 3200 | 24.5 | FLAN47-MSTR | 33 | 0.28 | FLAN47-MSTR (2 pieces) | 76.2 | 7.2 | 71.5 | 333 | RAE20-NPP-B | 25.5 | 55 | 8.7 | RATR20-XL | |||
34.95 € | 1 | 5 Days | 35 | 25500 | 6400 | 39 | FLAN72-MSTR | - | 0.63 | FLAN72-MSTR (2 pieces) | 105.6 | 9.5 | 100 | 445 | RAE35-NPP-B | 28 | 81 | 10.5 | RATR35-XL |