Manufacturer part number: 0008861060000
Brand: INA
Price: 31.35 €
Delivery time: 5 Days
Shaft Bore Dia. d: 45 mm
Customs tariff weight: 1.24 kg
Unit height H: 155 mm
Unit width A: 25 mm
Pitch circle J: 130 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008861060000
Part Number
|
---|
0008861060000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Unit width A (mm) | Pitch circle J (mm) | A1 (mm) | A2 (mm) | Width/diameter of fixing hole N (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.35 € | 1 | 5 Days | 45 | 1.24 | 155 | 25 | 130 | 12 | 2 | 14 | 105 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 4 | Customs tariff weight unit | kg | Unit material | Gray cast iron |
Model | round | Model series | GG.ME.. | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Four-Bolt Square Flange Unit, Gray Cast Iron, Centering Piece, Round, Type ME, part number 0008861060000.
You can find the detail information about specifications and dimensions on part number 0008861060000.
Part Number |
---|
0096227050000 |
0096465400000 |
0096465660000 |
0096465740000 |
0096465820000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Unit width A (mm) | Pitch circle J (mm) | A1 (mm) | A2 (mm) | Width/diameter of fixing hole N (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.91 € | 1 | 5 Days | 25 | 0.561 | 115 | 19 | 90 | 9 | 2.5 | 9 | 70 | ||
- | 1 | 5 Days | 35 | 0.737 | 135 | 20.5 | 110 | 10 | 1 | 11.5 | 90 | ||
27.05 € | 1 | 5 Days | 40 | 0.974 | 145 | 23 | 120 | 11.5 | 1 | 11.5 | 100 | ||
33.74 € | 1 | 5 Days | 50 | 1.34 | 165 | 25 | 135 | 13 | 1 | 14 | 110 | ||
49.42 € | 1 | 5 Days | 60 | 2.26 | 195 | 29 | 160 | 16 | 1 | 18 | 135 |