INA Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screws in Inner Ring, P Seal (0008820700000)

INA Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screws in Inner Ring, P Seal 0008820700000

Product Details:

Manufacturer part number: 0008820700000

Brand: INA

Price: 28.68

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 25 mm

Basic Load Rating, Dynamic Rating: 14000 N

Basic Load Rating, Static Rating: 7800 N

Housing: ASE05

Customs tariff weight: 0.67 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008820700000

Part Number
0008820700000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
Product code

28.68 €

1 5 Days 25140007800ASE050.6770365GAY25-NPP-B19.51411191302170GG.ASE05-NKASK052719PASEY25-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series PASEY.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screws in Inner Ring, P Seal, part number 0008820700000.
You can find the detail information about specifications and dimensions on part number 0008820700000.

Variation of this product

Part Number
0008820890000
0008842940000
0008849600000
0009292040000
0009492130000
0009492210000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
Product code
-

34.25 €

1 5 Days 301950011300-1.0782429GAY30-NPP-B2119.514221582582GG.ASE06-N-3022-
-

45.63 €

1 5 Days 403250019800-1.7599492GAY40-NPP-B28.9532.514261793099GG.ASE/AK08-NKASK0839.4526-
-

39.74 €

1 5 Days 352550015300-1.4593476GAY35-NPP-B25.4525.514211632793GG.ASE07-N-34.9521-

24.32 €

1 17 Days 1598004750ASE030.4157302GAY15-NPP-B169.811191251857GG.ASE03-2219PASEY15-XL
-

62.05 €

1 5 Days 503500023200-2.47115572GAY50-NPP-B3235182320034115GG.ASE10-NKASK104323-
-

98.26 €

1 5 Days 605200036000-4.2140699GAY60-NPP-B3452182824042140GG.ASE12-NKASK124728-

Tech Support