Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0090543750000 |
0096469140000 |
0096469220000 |
0096469300000 |
0096469650000 |
0096469900000 |
0108784400000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Width/diameter of fixing hole N (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 35 | 0.81 | 82 | 118 | 17 | 40 | 22 | 158 | 25 | 42.9 | 14 | ||
- | 1 | 5 Days | 25 | 0.519 | 70 | 103 | 14.5 | 36 | 19 | 130 | 21 | 36.5 | 11 | ||
- | 1 | 5 Days | 35 | 1.077 | 93 | 126 | 19 | 45 | 21 | 163 | 27 | 47.6 | 14 | ||
- | 1 | 5 Days | 40 | 1.18 | 99 | 138 | 19 | 48 | 26 | 179 | 30 | 49.2 | 14 | ||
- | 1 | 5 Days | 50 | 1.82 | 115 | 158 | 21.5 | 54 | 23 | 200 | 34 | 57.2 | 18 | ||
- | 1 | 5 Days | 60 | 2.921 | 140 | 190 | 25 | 60 | 28 | 240 | 42 | 69.9 | 18 | ||
- | 1 | 5 Days | 20 | 0.43 | 64 | 97 | 14.5 | 32 | 19 | 130 | 19 | 33.3 | 11 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Unit material | Gray cast iron |
Model | Semi-circular with long base | Model series | GG.ASE.. | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
H2(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Width/diameter of fixing hole N(mm)
Type
Filter by standard shipping days
Optional Attributes