• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

INA Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008307040000
0008307710000
0008774680000
0008774760000
0008774840000
0008775650000
0008775730000
0008775810000
0009394630000
0076451470000
0076454140000
0096328160000
0096426330000
0096426760000
0096427060000
0096427300000
0096427900000
0096428200000
0096428380000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Unit material Bearing code Protection cap Width/diameter of fixing hole N
(mm)
Product code

59.46 €

1 5 Days 45325002040056.5ASE09632.2810754GE45-KRR-B35.132.5142919232107Gray cast ironGG.ASE09-29RASE45-XL
-

293.36 €

1 5 Days 80720005400070.7-1088.4917589GE80-KRR-B47.672263429055175Gray cast ironGG.ASE16-34-

203.06 €

1 5 Days 65620004400066ASE14966.48156794GE65-214-KRR-B44.662222826044156Gray cast ironGG.ASE14-28RASE65-214-XL
-

204.46 €

1 5 Days 70620004400066-966.06156794GE70-KRR-B44.662222826044156Gray cast ironGG.ASE14-28-

250.78 €

1 5 Days 75620004450067ASE151006.58164825GE75-KRR-B45.662223026548164Gray cast ironGG.ASE15-30RASE75-XL

467.40 €

1 5 Days 90960007200069.6ASE1811812.042001016GE90-KRR-B46.696273533055200Gray cast ironGG.ASE18-35RASE90-XL

652.22 €

1 5 Days 1001220009300075ASE2013218.03225115GE100-KRR-B49.5122303838062225Gray cast ironGG.ASE20-38RASE100-XL

926.41 €

1 5 Days 12015500013100081ASE2415226.5265135GE120-KRR-B52.5155334144070265Gray cast ironGG.ASE24-41RASE120-XL

88.04 €

1 5 Days 55435002900071.4ASE11763.5124.5635GE55-KRR-B43.643.5183022235124.50Gray cast ironGG.ASE11-30RASE55-XL
-

49.76 €

1 5 Days 30195001130048.5-441.1882429GE30-KRR-B-FA125.530.219.514221582582Gray cast iron/Corrotect coatingGG.ASE06-N-FA125.1KASK0622-

41.04 €

1 5 Days 2514000780044.5ASE0537.50.7670365GE25-KRR-B-FA125.5271411191302170Gray cast iron/Corrotect coatingGG.ASE05-N-FA125.1KASK0519RASE25-XL-N-FA125
-

57.67 €

1 5 Days 35255001530051.3-511.6993476GE35-KRR-B-FA125.532.525.514211632793Gray cast iron/Corrotect coatingGG.ASE07-N-FA125.1KASK0721-

27.82 €

1 Quote 2012800660043.7ASE04330.6364333GE20-KRR-B26.612.811191301964Gray cast ironGG.ASE04-E-NKASK0419RASE20-XL-N

33.81 €

1 5 Days 2514000780044.5ASE0537.50.7570365GE25-KRR-B271411191302170Gray cast ironGG.ASE05-NKASK0519RASE25-XL-N
-

40.84 €

1 5 Days 30195001130048.5-441.282429GE30-KRR-B30.219.514221582582Gray cast ironGG.ASE06-NKASK0622-
-

47.63 €

1 5 Days 35255001530051.3-511.6593476GE35-KRR-B32.525.514211632793Gray cast ironGG.ASE07-NKASK0721-
-

54.47 €

1 5 Days 40325001980056.5-581.9599492GE40-KRR-B35.132.514261793099Gray cast ironGG.ASE/AK08-NKASK0826-
-

72.51 €

1 5 Days 50350002320062.8-692.8115572GE50-KRR-B38.235182320034115Gray cast ironGG.ASE10-NKASK1023-
-

122.58 €

1 5 Days 60520003600077.9-844.77140699GE60-KRR-B46.852182824042140Gray cast ironGG.ASE12-NKASK1228-

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model cylindrical Model series RASE..
Thread M6 Lubrication hole Q M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support