Manufacturer part number: TMJL 100
Brand: SKF
Price: 3,259.16 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TMJL 100
Rated Pressure(MPa) | 100 | Stroke(mm) | 1.0 | Customs tariff — weight(kg) | 16.978 |
---|---|---|---|---|---|
Weight(g) | 13000.0 | Oil volume in cm³ | 800 | Hose length(mm) | 3.000 |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84142080 |
Quick connection nipple | G 1/4 | Customs tariff — country of origin | DE |
This page is SKF Hand Pump TMJL 100, part number TMJL 100.
You can find the detail information about specifications and dimensions on part number TMJL 100.