SKF Simplex Sprocket for 1 / 2" × 5 / 16" Taper Bushings for 08B-1 Chains (PHS 08B-1TB30)

SKF Simplex Sprocket for 1 / 2" × 5 / 16" Taper Bushings for 08B-1 Chains PHS 08B-1TB30

Product Details:

Manufacturer part number: PHS 08B-1TB30

Brand: SKF

Price: 39.65

Delivery time: 5 Days


Technical Data:

Number of Teeth: 30 T

Max. Shaft Bore Dia. dmax: 50.8 mm

Min. Shaft Bore Dia. dmin: 14 mm

Customs tariff — weight: 0.878 kg

Hub diameter H: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 08B-1TB30

Part Number
PHS 08B-1TB30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)
Taper bush number

39.65 €

1 5 Days 3050.8140.8789032No121.52012

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Design European
Customs tariff — weight per 1 Tooth width(mm) 7.37 Customs tariff — weight unit kg
Customs tariff — item number 84839089 Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 5/16
Inner width b1(mm) 7.75 Pitch (inch) p(inch) 1/2 Type 08B-1
Customs tariff — country of origin DE Pitch p(mm) 12.7 Hub (yes / no) Yes

This page is SKF Simplex Sprocket for 1 / 2" × 5 / 16" Taper Bushings for 08B-1 Chains, part number PHS 08B-1TB30.
You can find the detail information about specifications and dimensions on part number PHS 08B-1TB30.

Variation of this product

Part Number
PHS 08B-1TBH15
PHS 08B-1TBH17
PHS 08B-1TBH23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)
Taper bush number

17.20 €

1 5 Days 1525.490.184522Yes61.091008

21.63 €

1 5 Days 1731.8110.246025Yes69.111,210

32.26 €

1 5 Days 2341.3140.537625Yes93.271.610

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360