SKF Simplex Sprocket 5 / 8" × 3 / 8" for 10B-1 Chains

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 10B-1A50

Part Number
PHS 10B-1A50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Number of Teeth(T) 50 Number of Tracks 1 Shaft Bore Dia. D(mm) 20
Material Steel Customs tariff — weight(kg) 3.258 Design European
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84839089
Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 3/8 Inner width b1(mm) 9.65
Hardened teeth (yes / no) No Pitch (inch) p(inch) 5/8 Type 10B-1
Pitch circle diameter(mm) 252.82 Customs tariff — country of origin DE Pitch p(mm) 15.875
Hub (yes / no) No

This page is SKF Simplex Sprocket 5 / 8" × 3 / 8" for 10B-1 Chains, part number PHS 10B-1A50.
You can find the detail information about specifications and dimensions on part number PHS 10B-1A50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360