Manufacturer part number: PHS 05B-1B26
Brand: SKF
Price: 16.60 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHS 05B-1B26
Number of Teeth(T) | 26 | Number of Tracks | 1 | Material | Steel |
---|---|---|---|---|---|
Max. Shaft Bore Dia. dmax(mm) | 23 | Min. Shaft Bore Dia. dmin(mm) | 10 | Customs tariff — weight(kg) | 0.15 |
Design | European | Customs tariff — weight per | 1 | Tooth width(mm) | 2.8 |
Hub diameter H(mm) | 40 | Customs tariff — weight unit | kg | Total width L(mm) | 16 |
Customs tariff — item number | 84839089 | Norm | DIN 8187/ISO 606, European type | Inner width b1(mm) | 3 |
Hardened teeth (yes / no) | No | Type | 05B-1 | Pitch circle diameter(mm) | 66.37 |
Customs tariff — country of origin | DE | Pitch p(mm) | 8 | Hub (yes / no) | Yes |
This page is SKF Simplex Sprocket with Hub 8 × 3 mm for 05B-1 Chains, part number PHS 05B-1B26.
You can find the detail information about specifications and dimensions on part number PHS 05B-1B26.