PARKER Parkrimp No-Skive Fitting 1C946

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1C946-6-4
1C946-8-4
1C946-10-4
1C946-10-5
1C946-10-6
1C946-12-5
1C946-12-6
1C946-12-8
1C946-14-6
1C946-16-6
1C946-16-8
1C946-16-10
1C946-20-10
1C946-20-12
1C946-25-12
1C946-25-16
1C946-30-16
1C946-38-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

20.92 €

1 5 Days 6480.083-06172663-04M14x1.56

16.86 €

1 5 Days 6470.088-08192363-04M16x1.58

16.29 €

1 5 Days 6460.106-10222263-04M18x1.510

21.46 €

1 5 Days 8460.11-10222263-05M18x1.510

25.37 €

1 5 Days 10450.132-10222263-06M18x1.510

16.52 €

1 5 Days 8480.128-12242463-05M20x1.512

17.55 €

1 5 Days 10470.149-12242463-06M20x1.512

101.88 €

1 5 Days 12510.167-12242863-08M20x1.512

22.72 €

1 5 Days 10470.171-14272463-06M22x1.514

149.45 €

1 5 Days 10500.264-16302842-06M24x1.516

25.11 €

1 5 Days 12510.325-16302842-08M24x1.516

45.35 €

1 5 Days 16530.248-16302842-10M24x1.516

35.05 €

1 5 Days 16530.33-20362842-10M30x220

61.46 €

1 5 Days 19560.22-20363042-12M30x220

51.28 €

1 5 Days 19610.64-25463542-12M36x225

89.66 €

1 5 Days 25630.393-25463342-16M36x225

78.29 €

1 5 Days 25670.471-30503842-16M42x230

176.82 €

1 5 Days 31740.722-38603642-20M52x238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWS-S Common name DKOS Description of connection type Taper with union nut and O-ring - heavy series
Connection type C9 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support