PARKER Parkrimp No-Skive Fitting 10370 (10370-12-12-SM)

PARKER Parkrimp No-Skive Fitting 10370 10370-12-12-SM

Product Details:

Manufacturer part number: 10370-12-12-SM

Brand: PARKER HANNIFIN

Price: 61.77

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 19 mm

A: 82 mm

Customs tariff weight: 0.34 kg

Thread or tube size: -12

H: 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10370-12-12-SM

Part Number
10370-12-12-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

61.77 €

1 5 Days 19820.34-12271-1/16x124235-12

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Design code Metric width across flats Norm ISO12151-5-S Common name AGJ
Description of connection type Threaded pin SAE (JIC) 37° Connection type 03 Fitting series 70
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 10370, part number 10370-12-12-SM.
You can find the detail information about specifications and dimensions on part number 10370-12-12-SM.

Variation of this product

Part Number
10370-10-8-SM
10370-16-16-SM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

38.55 €

1 5 Days 12670.231-10247/8x143235-08

93.54 €

1 5 Days 25940.443-16361-5/16x124728-16

Tech Support