PARKER Parkrimp No-Skive Fitting 1CF43 (1CF43-28-16)

PARKER Parkrimp No-Skive Fitting 1CF43 1CF43-28-16

Product Details:

Manufacturer part number: 1CF43-28-16

Brand: PARKER HANNIFIN

Price: 128.29

Delivery time: 92 Days


Technical Data:

Nominal Dia.: 25 mm

A: 114 mm

Customs tariff weight: 0.475 kg

Thread or tube size: -28

W: 41


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1CF43-28-16

Part Number
1CF43-28-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

128.29 €

1 92 Days 251140.475-28416821-1678M36x228

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-L Common name DKOL 90° Description of connection type Taper with union nut and O-ring - light series - 90° elbow
Connection type CF Fitting series 43 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1CF43, part number 1CF43-28-16.
You can find the detail information about specifications and dimensions on part number 1CF43-28-16.

Variation of this product

Part Number
1CF43-12-6
1CF43-15-8
1CF43-22-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

42.49 €

1 3 Days 10640.179-12223535-0636M18x1.512

54.95 €

1 92 Days 12710.271-15273731.5-0843M22x1.515

78.54 €

1 72 Days 19890.373-22364928-1255M30x222

Tech Support