PARKER Parkrimp No-Skive Fitting 11546 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11546-12-12
11546-16-12
11546-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size Customs tariff country of origin F
(mm)
Imperial flange size

62.31 €

1 5 Days 19810.23-1255-12DE383/4

110.06 €

1 5 Days 19560.094-1630-12DE451

93.46 €

1 5 Days 25840.152-1654-16IT451

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3-S-L Common name SFL / 3,000 psi Description of connection type ISO 6162-1 - flange - standard design
Connection type 15 Fitting series 46 Customs tariff item number 73269098
Operating pressure Mpa 35 Customs tariff weight per 1 Fitting Parkrimp fitting

Tech Support