PARKER Parkrimp No-Skive Fitting 19248 (19248-6-4)

PARKER Parkrimp No-Skive Fitting 19248 19248-6-4

Product Details:

Manufacturer part number: 19248-6-4

Brand: PARKER HANNIFIN

Price: 21.48

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 44 mm

Customs tariff weight: 0.119 kg

Thread or tube size: -06

W: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19248-6-4

Part Number
19248-6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

21.48 €

1 5 Days 6440.119-06222055-043/8x19

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS5200-A Common name DKR Description of connection type Sealing head with BSP union nut
Connection type 92 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 19248, part number 19248-6-4.
You can find the detail information about specifications and dimensions on part number 19248-6-4.

Variation of this product

Part Number
19248-16-12
19248-16-16
19248-20-20
19248-6-5
19248-6-6
19248-6-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

106.54 €

1 5 Days 19510.244-16412542-121x11

72.66 €

1 5 Days 25550.468-16412542-161x11

143.34 €

1 5 Days 31790.613-20503235-201-1/4x11

22.60 €

1 5 Days 8440.128-06222055-053/8x19

18.98 €

1 5 Days 10430.136-06222055-063/8x19

36.03 €

1 5 Days 12450.092-06222155-083/8x19

Tech Support