Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 49 | 0.091 | -06 | 17 | 26 | 63 | -04 | M14x1.5 | 6 | ||
- | 1 | 5 Days | 6 | 47 | 0.096 | -08 | 19 | 23 | 63 | -04 | M16x1.5 | 8 | ||
- | 1 | 5 Days | 6 | 46 | 0.114 | -10 | 22 | 22 | 63 | -04 | M18x1.5 | 10 | ||
- | 1 | 5 Days | 8 | 46 | 0.124 | -10 | 22 | 22 | 63 | -05 | M18x1.5 | 10 | ||
- | 1 | 5 Days | 10 | 45 | 0.133 | -10 | 22 | 22 | 63 | -06 | M18x1.5 | 10 | ||
- | 1 | 5 Days | 8 | 48 | 0.142 | -12 | 24 | 24 | 63 | -05 | M20x1.5 | 12 | ||
- | 1 | 5 Days | 10 | 47 | 0.15 | -12 | 24 | 24 | 63 | -06 | M20x1.5 | 12 | ||
- | 1 | 5 Days | 12 | 51 | 0.171 | -12 | 24 | 28 | 63 | -08 | M20x1.5 | 12 | ||
- | 1 | 5 Days | 10 | 47 | 0.172 | -14 | 27 | 24 | 63 | -06 | M22x1.5 | 14 | ||
- | 1 | 5 Days | 10 | 50 | 0.265 | -16 | 30 | 28 | 42 | -06 | M24x1.5 | 16 | ||
- | 1 | 5 Days | 12 | 51 | 0.297 | -16 | 30 | 28 | 42 | -08 | M24x1.5 | 16 | ||
- | 1 | 5 Days | 16 | 53 | 0.254 | -16 | 30 | 28 | 42 | -10 | M24x1.5 | 16 | ||
- | 1 | 5 Days | 12 | 53 | 0.15 | -20 | 36 | 29 | 42 | -08 | M30x2 | 20 | ||
- | 1 | 5 Days | 16 | 53 | 0.336 | -20 | 36 | 28 | 42 | -10 | M30x2 | 20 | ||
- | 1 | 5 Days | 19 | 56 | 0.224 | -20 | 36 | 30 | 42 | -12 | M30x2 | 20 | ||
- | 1 | 5 Days | 19 | 61 | 0.656 | -25 | 46 | 35 | 42 | -12 | M36x2 | 25 | ||
- | 1 | 5 Days | 25 | 63 | 0.626 | -25 | 46 | 33 | 42 | -16 | M36x2 | 25 | ||
- | 1 | 5 Days | 25 | 67 | 0.803 | -30 | 50 | 38 | 42 | -16 | M42x2 | 30 | ||
- | 1 | 5 Days | 31 | 80 | 0.792 | -38 | 60 | 33 | 42 | -20 | M52x2 | 38 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWS-S | Common name | DKOS | Description of connection type | Taper with union nut and O-ring - heavy series |
Connection type | C9 | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |