Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1C977-16-8 |
1C977-20-10 |
1C977-20-12 |
1C977-25-12 |
1C977-30-16 |
1C977-30-20 |
1C977-38-20 |
1C977-38-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Customs tariff item number | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 32 Days | 12 | 60 | 0 | -16 | 30 | 25 | 73269098 | -08 | M24x1.5 | 16 | ||
- | 1 | 32 Days | 16 | 67 | 0 | -20 | 36 | 28 | 73269098 | -10 | M30x2 | 20 | ||
- | 1 | 5 Days | 19 | 76 | 0.29 | -20 | 36 | 30 | 73269098 | -12 | M30x2 | 20 | ||
- | 1 | 92 Days | 19 | 76.6 | 0 | -25 | 46 | 30.6 | 73269098 | -12 | M36x2 | 25 | ||
- | 1 | 72 Days | 25 | 89 | 0.636 | -30 | 50 | 35 | 73079910 | -16 | M42x2 | 30 | ||
- | 1 | 23 Days | 31 | 102 | 0.835 | -30 | 50 | 39 | 73269098 | -20 | M42x2 | 30 | ||
- | 1 | 92 Days | 31 | 100 | 0.969 | -38 | 60 | 36 | 73269098 | -20 | M52x2 | 38 | ||
- | 1 | 23 Days | 38 | 106 | 0 | -38 | 60 | 39 | 73269098 | -24 | M52x2 | 38 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWS-S | Common name | DKOS | Description of connection type | Taper with union nut and O-ring - heavy series |
Connection type | C9 | Fitting series | 77 | Operating pressure Mpa | 42 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
Configure
Basic Attributes
Nominal Dia.(mm)
A(mm)
Customs tariff weight(kg)
Thread or tube size
W
B(mm)
Customs tariff item number
Hose fitting size
Thread diameter metric
Tube O.D.
Type
Filter by standard shipping days
Optional Attributes