PARKER Parkrimp No-Skive Fitting 1B448 (1B448-4-4)

PARKER Parkrimp No-Skive Fitting 1B448 1B448-4-4

Product Details:

Manufacturer part number: 1B448-4-4

Brand: PARKER HANNIFIN

Price: 55.38

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 58 mm

Customs tariff weight: 0.121 kg

Thread or tube size: -04

W: 19


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1B448-4-4

Part Number
1B448-4-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

55.38 €

1 5 Days 6580.121-0419173435-041/4x1922

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200-E Common name DKR 90° Description of connection type Sealing head with BSP union nut - 90° compact elbow
Connection type B4 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1B448, part number 1B448-4-4.
You can find the detail information about specifications and dimensions on part number 1B448-4-4.

Variation of this product

Part Number
1B448-12-12
1B448-16-16
1B448-6-6
1B448-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

162.25 €

1 5 Days 19720.499-1232324735-123/4x1433

242.05 €

1 5 Days 25820.67-1641365228-161x1134

54.12 €

1 5 Days 10680.173-0622194535-063/8x1923

80.11 €

1 5 Days 12670.256-0827224335-081/2x1427

Tech Support