PARKER Parkrimp No-Skive Fitting 1EC48 (1EC48-6-6)

PARKER Parkrimp No-Skive Fitting 1EC48 1EC48-6-6

Product Details:

Manufacturer part number: 1EC48-6-6

Brand: PARKER HANNIFIN

Price: 30.22

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 10 mm

A: 60 mm

Customs tariff weight: 0 kg

Thread or tube size: -06

W: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1EC48-6-6

Part Number
1EC48-6-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

30.22 €

1 5 Days 10600-06223845-063/8x1933

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200, ISO 12151-6 Common name DKOR 90° Description of connection type Sealing head with BSP union nut with O-ring - 90° elbow (60° cone)
Connection type EC Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1EC48, part number 1EC48-6-6.
You can find the detail information about specifications and dimensions on part number 1EC48-6-6.

Variation of this product

Part Number
1EC48-12-12
1EC48-4-4
1EC48-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

82.85 €

1 5 Days 19790.32-12325442-123/4x1455

32.63 €

1 5 Days 6500.064-04192745-041/4x1924

41.38 €

1 5 Days 12630.177-08274042-081/2x1440

Tech Support